CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
401 - 425 of 1929 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 150 mm N/A 320 mm12.5984 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1700 rpm N/A
N/A 160 mm N/A 220 mm8.6614 in N/A 654000 N147000 lbf N/A 421000 N94700 lbf N/A 2100 rpm N/A 2600 rpm N/A
N/A 160 mm N/A 220 mm8.6614 in N/A 654000 N147000 lbf N/A 421000 N94700 lbf N/A 2100 rpm N/A 2600 rpm N/A
N/A 160 mm N/A 220 mm8.6614 in N/A 654000 N147000 lbf N/A 421000 N94700 lbf N/A 2100 rpm N/A 2600 rpm N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 1410000 N317000 lbf N/A 914000 N206000 lbf N/A 1600 rpm N/A 1800 rpm N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A
N/A 160 mm N/A 270.000 mm10.6299 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1800 rpm N/A
N/A 160 mm N/A 270.000 mm10.6299 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1800 rpm N/A
N/A 160 mm N/A 270.000 mm10.6299 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1800 rpm N/A
N/A 160 mm N/A 270.000 mm10.6299 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1800 rpm N/A
N/A 160 mm N/A 270.000 mm10.6299 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1800 rpm N/A
N/A 160 mm N/A 270.000 mm10.6299 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1800 rpm N/A
N/A 160 mm N/A 270.000 mm10.6299 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1800 rpm N/A
N/A 160 mm N/A 289.993 mm11.4170 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 1450000 N326000 lbf N/A 1170000 N263000 lbf N/A 1900 rpm N/A 2200 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 1450000 N326000 lbf N/A 1170000 N263000 lbf N/A 1900 rpm N/A 2200 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 1450000 N326000 lbf N/A 1170000 N263000 lbf N/A 1900 rpm N/A 2200 rpm N/A
401 - 425 of 1929 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »