CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
576 - 600 of 1929 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 190 mm N/A 340 mm13.3858 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A
N/A 190 mm N/A 399.993 mm15.7478 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A
N/A 190 mm N/A 400 mm15.748 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A
N/A 190 mm N/A 400 mm15.748 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A
N/A 190 mm N/A 400 mm15.748 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A
N/A 190 mm N/A 400 mm15.748 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A
N/A 190 mm N/A 400 mm15.748 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A
N/A 190 mm N/A 400 mm15.748 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A
N/A 190 mm N/A 400 mm15.748 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A
N/A 190 mm N/A 400 mm15.748 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A
N/A 190 mm N/A 400 mm15.748 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A
N/A 190 mm N/A 400 mm15.748 in N/A 3370000 N757000 lbf N/A 2440000 N549000 lbf N/A 730 rpm N/A 790 rpm N/A
N/A 200 mm N/A 280 mm11.0236 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 2000 rpm N/A
N/A 200 mm N/A 280 mm11.0236 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 2000 rpm N/A
N/A 200 mm N/A 280 mm11.0236 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 2000 rpm N/A
N/A 200 mm N/A 280 mm11.0236 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 2000 rpm N/A
N/A 200 mm N/A 280 mm11.0236 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 2000 rpm N/A
N/A 200 mm N/A 280 mm11.0236 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 2000 rpm N/A
N/A 200 mm N/A 280 mm11.0236 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 2000 rpm N/A
N/A 200 mm N/A 280 mm11.0236 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 2000 rpm N/A
N/A 200 mm N/A 280 mm11.0236 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 2000 rpm N/A
576 - 600 of 1929 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »