Spherical Roller Bearings - Brass Cage
Timken® Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23944EMW507C08 | Bore (d) N/A 220 mm | O.D. (D) N/A 300 mm11.8110 in | Static Radial Load Rating (C0) N/A 1210000 N272000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 739000 N166000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 23944EMW509C08 | Bore (d) N/A 220 mm | O.D. (D) N/A 300 mm11.8110 in | Static Radial Load Rating (C0) N/A 1210000 N272000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 739000 N166000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 23944EMW509C08C3 | Bore (d) N/A 220 mm | O.D. (D) N/A 300 mm11.8110 in | Static Radial Load Rating (C0) N/A 1210000 N272000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 739000 N166000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 23944KEMW509C08 | Bore (d) N/A 220 mm | O.D. (D) N/A 300 mm11.8110 in | Static Radial Load Rating (C0) N/A 1210000 N272000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 739000 N166000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 23944EMW509C08C4 | Bore (d) N/A 220 mm | O.D. (D) N/A 300 mm11.8110 in | Static Radial Load Rating (C0) N/A 1210000 N272000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 739000 N166000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 23044EMW33 | Bore (d) N/A 220 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 1970000 N443000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1340000 N300000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 23044EMW33C08 | Bore (d) N/A 220 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 1970000 N443000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1340000 N300000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 23044EMW33C2 | Bore (d) N/A 220 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 1970000 N443000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1340000 N300000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 23044EMW33C3 | Bore (d) N/A 220 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 1970000 N443000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1340000 N300000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 23044EMW33C4 | Bore (d) N/A 220 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 1970000 N443000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1340000 N300000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 23044EMW33W25 | Bore (d) N/A 220 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 1970000 N443000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1340000 N300000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 23044EMW33W25C3 | Bore (d) N/A 220 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 1970000 N443000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1340000 N300000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 23044EMW33W84C08 | Bore (d) N/A 220 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 1970000 N443000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1340000 N300000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 23044KEMW33 | Bore (d) N/A 220 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 1970000 N443000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1340000 N300000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 23044KEMW33C08 | Bore (d) N/A 220 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 1970000 N443000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1340000 N300000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 23044KEMW33C3 | Bore (d) N/A 220 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 1970000 N443000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1340000 N300000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 23044KEMW33C4 | Bore (d) N/A 220 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 1970000 N443000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1340000 N300000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 23044KEMW33W40IC4 | Bore (d) N/A 220 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 1970000 N443000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1340000 N300000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 24044EMBW33 | Bore (d) N/A 220 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2720000 N612000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1720000 N388000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 24044EMBW33C08 | Bore (d) N/A 220 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2720000 N612000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1720000 N388000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 24044EMBW33C08C3 | Bore (d) N/A 220 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2720000 N612000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1720000 N388000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 24044EMBW33C2 | Bore (d) N/A 220 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2720000 N612000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1720000 N388000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 24044EMBW33C3 | Bore (d) N/A 220 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2720000 N612000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1720000 N388000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 24044EMBW33C4 | Bore (d) N/A 220 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2720000 N612000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1720000 N388000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 24044EMBW33W21A | Bore (d) N/A 220 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2720000 N612000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1720000 N388000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|