CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
51 - 75 of 1918 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 55.000 mm N/A 119.993 mm4.7241 in N/A 265000 N59500 lbf N/A 266000 N59800 lbf N/A 4500 rpm N/A 5300 rpm N/A
N/A 55.000 mm N/A 119.993 mm4.7241 in N/A 265000 N59500 lbf N/A 266000 N59800 lbf N/A 4500 rpm N/A 5300 rpm N/A
N/A 55.000 mm N/A 120.000 mm4.7244 in N/A 265000 N59500 lbf N/A 266000 N59800 lbf N/A 4500 rpm N/A 5300 rpm N/A
N/A 55.000 mm N/A 120.000 mm4.7244 in N/A 265000 N59500 lbf N/A 266000 N59800 lbf N/A 4500 rpm N/A 5300 rpm N/A
N/A 55.000 mm N/A 120.000 mm4.7244 in N/A 265000 N59500 lbf N/A 266000 N59800 lbf N/A 4500 rpm N/A 5300 rpm N/A
N/A 55.000 mm N/A 120.000 mm4.7244 in N/A 265000 N59500 lbf N/A 266000 N59800 lbf N/A 4500 rpm N/A 5300 rpm N/A
N/A 55.000 mm N/A 120.000 mm4.7244 in N/A 265000 N59500 lbf N/A 266000 N59800 lbf N/A 4500 rpm N/A 5300 rpm N/A
N/A 60.000 mm N/A 110.000 mm4.3307 in N/A 164000 N36900 lbf N/A 165000 N37000 lbf N/A 4500 rpm N/A 5600 rpm N/A
N/A 60.000 mm N/A 110.000 mm4.3307 in N/A 164000 N36900 lbf N/A 165000 N37000 lbf N/A 4500 rpm N/A 5600 rpm N/A
N/A 60.000 mm N/A 110.000 mm4.3307 in N/A 164000 N36900 lbf N/A 165000 N37000 lbf N/A 4500 rpm N/A 5600 rpm N/A
N/A 60.000 mm N/A 110.000 mm4.3307 in N/A 164000 N36900 lbf N/A 165000 N37000 lbf N/A 4500 rpm N/A 5600 rpm N/A
N/A 60.000 mm N/A 110.000 mm4.3307 in N/A 164000 N36900 lbf N/A 165000 N37000 lbf N/A 4500 rpm N/A 5600 rpm N/A
N/A 60.000 mm N/A 129.993 mm5.1178 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 4200 rpm N/A 5000 rpm N/A
N/A 60.000 mm N/A 129.993 mm5.1178 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 4200 rpm N/A 5000 rpm N/A
N/A 60.000 mm N/A 129.993 mm5.1178 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 4200 rpm N/A 5000 rpm N/A
N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 4200 rpm N/A 5000 rpm N/A
N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 4200 rpm N/A 5000 rpm N/A
N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 4200 rpm N/A 5000 rpm N/A
N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 4200 rpm N/A 5000 rpm N/A
N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 4200 rpm N/A 5000 rpm N/A
N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 4200 rpm N/A 5000 rpm N/A
N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 4400 rpm N/A 5200 rpm N/A
N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 4200 rpm N/A 5000 rpm N/A
N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 4200 rpm N/A 5000 rpm N/A
N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 4200 rpm N/A 5000 rpm N/A
51 - 75 of 1918 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »