Spherical Roller Bearings - Brass Cage
Timken® Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 22244EMBW33 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.7480 in | Static Radial Load Rating (C0) N/A 2310000 N520000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1850000 N415000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1600 rpm |
CAD
N/A
|
| 22244EMBW33C2 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.7480 in | Static Radial Load Rating (C0) N/A 2310000 N520000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1850000 N415000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1600 rpm |
CAD
N/A
|
| 22244EMBW33C3 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.7480 in | Static Radial Load Rating (C0) N/A 2310000 N520000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1850000 N415000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1600 rpm |
CAD
N/A
|
| 22244EMBW33C4 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.7480 in | Static Radial Load Rating (C0) N/A 2310000 N520000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1850000 N415000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1600 rpm |
CAD
N/A
|
| 22244EMBW507C08 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.7480 in | Static Radial Load Rating (C0) N/A 2310000 N520000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1850000 N415000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1600 rpm |
CAD
N/A
|
| 22244EMBW507C08C3 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.7480 in | Static Radial Load Rating (C0) N/A 2310000 N520000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1850000 N415000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1600 rpm |
CAD
N/A
|
| 22244KEMBW25W536C3 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.7480 in | Static Radial Load Rating (C0) N/A 2310000 N520000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1850000 N415000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1600 rpm |
CAD
N/A
|
| 22244KEMBW33 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.7480 in | Static Radial Load Rating (C0) N/A 2310000 N520000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1850000 N415000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1600 rpm |
CAD
N/A
|
| 22244KEMBW33C3 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.7480 in | Static Radial Load Rating (C0) N/A 2310000 N520000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1850000 N415000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1600 rpm |
CAD
N/A
|
| 22244KEMBW33C4 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.7480 in | Static Radial Load Rating (C0) N/A 2310000 N520000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1850000 N415000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1600 rpm |
CAD
N/A
|
| 22244KEMBW40IW534 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.7480 in | Static Radial Load Rating (C0) N/A 2310000 N520000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1850000 N415000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1600 rpm |
CAD
N/A
|
| 22244KEMBW40IW534C4 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.7480 in | Static Radial Load Rating (C0) N/A 2310000 N520000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1850000 N415000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1600 rpm |
CAD
N/A
|
| 22244KEMBW507C08 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.7480 in | Static Radial Load Rating (C0) N/A 2310000 N520000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1850000 N415000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1600 rpm |
CAD
N/A
|
| 22244KEMBW507C08C3 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.7480 in | Static Radial Load Rating (C0) N/A 2310000 N520000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1850000 N415000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1600 rpm |
CAD
N/A
|
| 22244KEMBW507C08C4 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.7480 in | Static Radial Load Rating (C0) N/A 2310000 N520000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1850000 N415000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1600 rpm |
CAD
N/A
|
| 23244EMBW33 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.7480 in | Static Radial Load Rating (C0) N/A 3350000 N754000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2490000 N559000 lbf | Thermal Reference Speed - Grease N/A 850 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23244EMBW33C3 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.7480 in | Static Radial Load Rating (C0) N/A 3350000 N754000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2490000 N559000 lbf | Thermal Reference Speed - Grease N/A 850 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23244EMBW33W27W45AC3 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.7480 in | Static Radial Load Rating (C0) N/A 3350000 N754000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2490000 N559000 lbf | Thermal Reference Speed - Grease N/A 850 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23244EMBW33W45A | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.7480 in | Static Radial Load Rating (C0) N/A 3350000 N754000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2490000 N559000 lbf | Thermal Reference Speed - Grease N/A 850 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23244EMBW33W45AC2 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.7480 in | Static Radial Load Rating (C0) N/A 3350000 N754000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2490000 N559000 lbf | Thermal Reference Speed - Grease N/A 850 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23244EMBW33W45AC3 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.7480 in | Static Radial Load Rating (C0) N/A 3350000 N754000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2490000 N559000 lbf | Thermal Reference Speed - Grease N/A 850 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23244EMBW33W45AC4 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.7480 in | Static Radial Load Rating (C0) N/A 3350000 N754000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2490000 N559000 lbf | Thermal Reference Speed - Grease N/A 850 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23244EMBW33W45AW84 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.7480 in | Static Radial Load Rating (C0) N/A 3350000 N754000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2490000 N559000 lbf | Thermal Reference Speed - Grease N/A 850 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23244EMBW33W45AW84C3 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.7480 in | Static Radial Load Rating (C0) N/A 3350000 N754000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2490000 N559000 lbf | Thermal Reference Speed - Grease N/A 850 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23244KEMBW33W45AC3 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.7480 in | Static Radial Load Rating (C0) N/A 3350000 N754000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2490000 N559000 lbf | Thermal Reference Speed - Grease N/A 850 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|