Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
751 - 775 of 1929 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 220 mm N/A 400 mm15.7480 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A
N/A 220 mm N/A 400 mm15.7480 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A
N/A 220 mm N/A 400 mm15.7480 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A
N/A 220 mm N/A 400 mm15.7480 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A
N/A 220 mm N/A 400 mm15.7480 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A
N/A 220 mm N/A 400 mm15.7480 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A
N/A 220 mm N/A 400 mm15.7480 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A
N/A 220 mm N/A 400 mm15.7480 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A
N/A 220 mm N/A 400 mm15.7480 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A
N/A 220 mm N/A 400 mm15.7480 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A
N/A 220 mm N/A 420 mm16.535 in N/A 3260000 N733000 lbf N/A 2480000 N558000 lbf N/A 660 rpm N/A 720 rpm N/A
N/A 220 mm N/A 420 mm16.535 in N/A 3260000 N733000 lbf N/A 2480000 N558000 lbf N/A 660 rpm N/A 720 rpm N/A
N/A 220 mm N/A 420 mm16.535 in N/A 3260000 N733000 lbf N/A 2480000 N558000 lbf N/A 660 rpm N/A 720 rpm N/A
N/A 220 mm N/A 420 mm16.535 in N/A 3260000 N733000 lbf N/A 2480000 N558000 lbf N/A 660 rpm N/A 720 rpm N/A
N/A 220 mm N/A 420 mm16.535 in N/A 3260000 N733000 lbf N/A 2480000 N558000 lbf N/A 660 rpm N/A 720 rpm N/A
N/A 220 mm N/A 459.988 mm18.1098 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 960 rpm N/A 1100 rpm N/A
N/A 220 mm N/A 460 mm18.1100 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 960 rpm N/A 1100 rpm N/A
N/A 220 mm N/A 460 mm18.1100 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 960 rpm N/A 1100 rpm N/A
N/A 220 mm N/A 460 mm18.1100 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 960 rpm N/A 1100 rpm N/A
N/A 220 mm N/A 460 mm18.1100 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 960 rpm N/A 1100 rpm N/A
N/A 220 mm N/A 460 mm18.1100 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 960 rpm N/A 1100 rpm N/A
N/A 220 mm N/A 460 mm18.1100 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 960 rpm N/A 1100 rpm N/A
N/A 220 mm N/A 460 mm18.1100 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 960 rpm N/A 1100 rpm N/A
N/A 220 mm N/A 460 mm18.1100 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 960 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 320 mm12.5984 in N/A 1340000 N300000 lbf N/A 785000 N176000 lbf N/A 1300 rpm N/A 1600 rpm N/A
751 - 775 of 1929 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »