Spherical Roller Bearings - Brass Cage
Timken® Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23048KEMW33W40IC08C4 | Bore (d) N/A 240 mm | O.D. (D) N/A 360 mm14.1732 in | Static Radial Load Rating (C0) N/A 2140000 N480000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1400000 N315000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1500 rpm |
CAD
N/A
|
| 24048KEMBW33W40 | Bore (d) N/A 240 mm | O.D. (D) N/A 360 mm14.1732 in | Static Radial Load Rating (C0) N/A 2900000 N652000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1790000 N403000 lbf | Thermal Reference Speed - Grease N/A 950 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23148EMBW33 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3180000 N714000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2200000 N495000 lbf | Thermal Reference Speed - Grease N/A 950 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23148EMBW33C2 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3180000 N714000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2200000 N495000 lbf | Thermal Reference Speed - Grease N/A 950 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23148EMBW33C3 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3180000 N714000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2200000 N495000 lbf | Thermal Reference Speed - Grease N/A 950 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23148EMBW33C4 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3180000 N714000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2200000 N495000 lbf | Thermal Reference Speed - Grease N/A 950 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23148EMBW33W40C3 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3180000 N714000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2200000 N495000 lbf | Thermal Reference Speed - Grease N/A 950 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23148EMBW33W45AC08 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3180000 N714000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2200000 N495000 lbf | Thermal Reference Speed - Grease N/A 950 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23148EMBW507C08 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3180000 N714000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2200000 N495000 lbf | Thermal Reference Speed - Grease N/A 950 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23148EMBW507C08C3 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3180000 N714000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2200000 N495000 lbf | Thermal Reference Speed - Grease N/A 950 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23148EMBW507C08C4 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3180000 N714000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2200000 N495000 lbf | Thermal Reference Speed - Grease N/A 950 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23148KEMBW33 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3180000 N714000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2200000 N495000 lbf | Thermal Reference Speed - Grease N/A 950 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23148KEMBW33C3 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3180000 N714000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2200000 N495000 lbf | Thermal Reference Speed - Grease N/A 950 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23148KEMBW33C4 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3180000 N714000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2200000 N495000 lbf | Thermal Reference Speed - Grease N/A 950 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23148KEMBW40IW534 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3180000 N714000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2200000 N495000 lbf | Thermal Reference Speed - Grease N/A 950 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23148KEMBW40IW534C3 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3180000 N714000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2200000 N495000 lbf | Thermal Reference Speed - Grease N/A 950 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23148KEMBW40IW534C4 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3180000 N714000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2200000 N495000 lbf | Thermal Reference Speed - Grease N/A 950 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23148KEMBW507C08 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3180000 N714000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2200000 N495000 lbf | Thermal Reference Speed - Grease N/A 950 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23148KEMBW507C08C3 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3180000 N714000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2200000 N495000 lbf | Thermal Reference Speed - Grease N/A 950 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23148KEMBW507C08C4 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3180000 N714000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2200000 N495000 lbf | Thermal Reference Speed - Grease N/A 950 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 24148EMBC6 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 4050000 N912000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2690000 N606000 lbf | Thermal Reference Speed - Grease N/A 620 rpm | Thermal Reference Speed - Oil N/A 670 rpm |
CAD
N/A
|
| 24148EMBW33W45A | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 4050000 N912000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2690000 N606000 lbf | Thermal Reference Speed - Grease N/A 620 rpm | Thermal Reference Speed - Oil N/A 670 rpm |
CAD
N/A
|
| 24148EMBW33W45AC2 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 4050000 N912000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2690000 N606000 lbf | Thermal Reference Speed - Grease N/A 620 rpm | Thermal Reference Speed - Oil N/A 670 rpm |
CAD
N/A
|
| 24148EMBW33W45AC3 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 4050000 N912000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2690000 N606000 lbf | Thermal Reference Speed - Grease N/A 620 rpm | Thermal Reference Speed - Oil N/A 670 rpm |
CAD
N/A
|
| 24148EMBW33W45AC4 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 4050000 N912000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2690000 N606000 lbf | Thermal Reference Speed - Grease N/A 620 rpm | Thermal Reference Speed - Oil N/A 670 rpm |
CAD
N/A
|