Spherical Roller Bearings - Brass Cage
Timken® Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 22252KEMBW33W45AC3 | Bore (d) N/A 260 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3500000 N787000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2510000 N564000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 23252EMBW507C08 | Bore (d) N/A 260 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 4850000 N1090000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3510000 N790000 lbf | Thermal Reference Speed - Grease N/A 660 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
| 23252EMBW507C08C2 | Bore (d) N/A 260 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 4850000 N1090000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3510000 N790000 lbf | Thermal Reference Speed - Grease N/A 660 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
| 23252EMBW507C08C2SLC | Bore (d) N/A 260 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 4850000 N1090000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3510000 N790000 lbf | Thermal Reference Speed - Grease N/A 660 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
| 23252EMBW507C08C3 | Bore (d) N/A 260 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 4850000 N1090000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3510000 N790000 lbf | Thermal Reference Speed - Grease N/A 660 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
| 23252KEMBW507C08 | Bore (d) N/A 260 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 4850000 N1090000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3510000 N790000 lbf | Thermal Reference Speed - Grease N/A 660 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
| 23252KEMBW507C08C2 | Bore (d) N/A 260 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 4850000 N1090000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3510000 N790000 lbf | Thermal Reference Speed - Grease N/A 660 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
| 23252KEMBW507C08C3 | Bore (d) N/A 260 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 4850000 N1090000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3510000 N790000 lbf | Thermal Reference Speed - Grease N/A 660 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
| 23252KEMBW507C08C4 | Bore (d) N/A 260 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 4850000 N1090000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3510000 N790000 lbf | Thermal Reference Speed - Grease N/A 660 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
| 22352EMBW33W45A | Bore (d) N/A 260 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 4550000 N1020000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3730000 N838000 lbf | Thermal Reference Speed - Grease N/A 750 rpm | Thermal Reference Speed - Oil N/A 830 rpm |
CAD
N/A
|
| 22352EMBW33W45AC3 | Bore (d) N/A 260 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 4550000 N1020000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3730000 N838000 lbf | Thermal Reference Speed - Grease N/A 750 rpm | Thermal Reference Speed - Oil N/A 830 rpm |
CAD
N/A
|
| 22352KEMBW33W45A | Bore (d) N/A 260 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 4550000 N1020000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3730000 N838000 lbf | Thermal Reference Speed - Grease N/A 750 rpm | Thermal Reference Speed - Oil N/A 830 rpm |
CAD
N/A
|
| 22352KEMBW33W45AC3 | Bore (d) N/A 260 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 4550000 N1020000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3730000 N838000 lbf | Thermal Reference Speed - Grease N/A 750 rpm | Thermal Reference Speed - Oil N/A 830 rpm |
CAD
N/A
|
| 22352KEMBW33W45AC4 | Bore (d) N/A 260 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 4550000 N1020000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3730000 N838000 lbf | Thermal Reference Speed - Grease N/A 750 rpm | Thermal Reference Speed - Oil N/A 830 rpm |
CAD
N/A
|
| 22352KEMBW906A | Bore (d) N/A 260 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 4550000 N1020000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3730000 N838000 lbf | Thermal Reference Speed - Grease N/A 750 rpm | Thermal Reference Speed - Oil N/A 830 rpm |
CAD
N/A
|
| 23956EMBW33 | Bore (d) N/A 280 mm | O.D. (D) N/A 380 mm14.9606 in | Static Radial Load Rating (C0) N/A 1990000 N446000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170000 N264000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 23956EMBW33C3 | Bore (d) N/A 280 mm | O.D. (D) N/A 380 mm14.9606 in | Static Radial Load Rating (C0) N/A 1990000 N446000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170000 N264000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 23956EMBW33W40I | Bore (d) N/A 280 mm | O.D. (D) N/A 380 mm14.9606 in | Static Radial Load Rating (C0) N/A 1990000 N446000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170000 N264000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 23956EMBW33W40IC3 | Bore (d) N/A 280 mm | O.D. (D) N/A 380 mm14.9606 in | Static Radial Load Rating (C0) N/A 1990000 N446000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170000 N264000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 23956EMBW507C08 | Bore (d) N/A 280 mm | O.D. (D) N/A 380 mm14.9606 in | Static Radial Load Rating (C0) N/A 1990000 N446000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170000 N264000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 23956EMBW507C08C3 | Bore (d) N/A 280 mm | O.D. (D) N/A 380 mm14.9606 in | Static Radial Load Rating (C0) N/A 1990000 N446000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170000 N264000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 23956KEMBW33W40IC4 | Bore (d) N/A 280 mm | O.D. (D) N/A 380 mm14.9606 in | Static Radial Load Rating (C0) N/A 1990000 N446000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170000 N264000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 23956KEMBW33W40IC3 | Bore (d) N/A 280 mm | O.D. (D) N/A 380 mm14.9606 in | Static Radial Load Rating (C0) N/A 1990000 N446000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170000 N264000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 23056EMBW507C08 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 2810000 N631000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N410000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 23056EMBW507C08C2 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 2810000 N631000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N410000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|