Spherical Roller Bearings - Brass Cage
Timken® Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23256EMBW507C08 | Bore (d) N/A 280 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 5250000 N1180000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3680000 N828000 lbf | Thermal Reference Speed - Grease N/A 610 rpm | Thermal Reference Speed - Oil N/A 660 rpm |
CAD
N/A
|
| 23256EMBW507C08C3 | Bore (d) N/A 280 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 5250000 N1180000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3680000 N828000 lbf | Thermal Reference Speed - Grease N/A 610 rpm | Thermal Reference Speed - Oil N/A 660 rpm |
CAD
N/A
|
| 23256KEMBW502W40IC3 | Bore (d) N/A 280 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 5250000 N1180000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3680000 N828000 lbf | Thermal Reference Speed - Grease N/A 610 rpm | Thermal Reference Speed - Oil N/A 660 rpm |
CAD
N/A
|
| 23256KEMBW507C08 | Bore (d) N/A 280 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 5250000 N1180000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3680000 N828000 lbf | Thermal Reference Speed - Grease N/A 610 rpm | Thermal Reference Speed - Oil N/A 660 rpm |
CAD
N/A
|
| 23256KEMBW507C08C3 | Bore (d) N/A 280 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 5250000 N1180000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3680000 N828000 lbf | Thermal Reference Speed - Grease N/A 610 rpm | Thermal Reference Speed - Oil N/A 660 rpm |
CAD
N/A
|
| 23256EMBW507C08C2 | Bore (d) N/A 280 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 5250000 N1180000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3680000 N828000 lbf | Thermal Reference Speed - Grease N/A 610 rpm | Thermal Reference Speed - Oil N/A 660 rpm |
CAD
N/A
|
| 22356EMBW33W45A | Bore (d) N/A 280 mm | O.D. (D) N/A 580 mm22.8350 in | Static Radial Load Rating (C0) N/A 5280000 N1190000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4280000 N962000 lbf | Thermal Reference Speed - Grease N/A 670 rpm | Thermal Reference Speed - Oil N/A 740 rpm |
CAD
N/A
|
| 22356EMBW33W45AC3 | Bore (d) N/A 280 mm | O.D. (D) N/A 580 mm22.8350 in | Static Radial Load Rating (C0) N/A 5280000 N1190000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4280000 N962000 lbf | Thermal Reference Speed - Grease N/A 670 rpm | Thermal Reference Speed - Oil N/A 740 rpm |
CAD
N/A
|
| 22356KEMBW33W45A | Bore (d) N/A 280 mm | O.D. (D) N/A 580 mm22.8350 in | Static Radial Load Rating (C0) N/A 5280000 N1190000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4280000 N962000 lbf | Thermal Reference Speed - Grease N/A 670 rpm | Thermal Reference Speed - Oil N/A 740 rpm |
CAD
N/A
|
| 22356KEMBW33W45AC3 | Bore (d) N/A 280 mm | O.D. (D) N/A 580 mm22.8350 in | Static Radial Load Rating (C0) N/A 5280000 N1190000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4280000 N962000 lbf | Thermal Reference Speed - Grease N/A 670 rpm | Thermal Reference Speed - Oil N/A 740 rpm |
CAD
N/A
|
| 23960EMBW507C08 | Bore (d) N/A 300 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 2630000 N592000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1570000 N352000 lbf | Thermal Reference Speed - Grease N/A 980 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 23960EMBW507C08C3 | Bore (d) N/A 300 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 2630000 N592000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1570000 N352000 lbf | Thermal Reference Speed - Grease N/A 980 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 23960EMBW509C08 | Bore (d) N/A 300 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 2630000 N592000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1570000 N352000 lbf | Thermal Reference Speed - Grease N/A 980 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 23960EMBW509C08C3 | Bore (d) N/A 300 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 2630000 N592000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1570000 N352000 lbf | Thermal Reference Speed - Grease N/A 980 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 23960EMBW509C08C4 | Bore (d) N/A 300 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 2630000 N592000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1570000 N352000 lbf | Thermal Reference Speed - Grease N/A 980 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 23960KEMBW507C08 | Bore (d) N/A 300 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 2630000 N592000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1570000 N352000 lbf | Thermal Reference Speed - Grease N/A 980 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 23960KEMBW507C08C3 | Bore (d) N/A 300 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 2630000 N592000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1570000 N352000 lbf | Thermal Reference Speed - Grease N/A 980 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 23960KEMBW507C08C4 | Bore (d) N/A 300 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 2630000 N592000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1570000 N352000 lbf | Thermal Reference Speed - Grease N/A 980 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 23060EMBW33 | Bore (d) N/A 300 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 3570000 N803000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2330000 N525000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23060EMBW33C3 | Bore (d) N/A 300 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 3570000 N803000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2330000 N525000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23060EMBW507C08 | Bore (d) N/A 300 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 3570000 N803000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2330000 N525000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23060EMBW507C08C3 | Bore (d) N/A 300 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 3570000 N803000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2330000 N525000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23060EMBW507C08C4 | Bore (d) N/A 300 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 3570000 N803000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2330000 N525000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23060EMBW507W84W73 | Bore (d) N/A 300 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 3570000 N803000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2330000 N525000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23060EMBW509C08 | Bore (d) N/A 300 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 3570000 N803000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2330000 N525000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|