Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1176 - 1200 of 1929 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 340 mm N/A 580 mm22.8350 in N/A 8900000 N2000000 lbf N/A 5680000 N1280000 lbf N/A 350 rpm N/A 370 rpm N/A
N/A 340 mm N/A 580 mm22.8350 in N/A 8900000 N2000000 lbf N/A 5680000 N1280000 lbf N/A 350 rpm N/A 370 rpm N/A
N/A 340 mm N/A 580 mm22.8350 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 580 rpm N/A 640 rpm N/A
N/A 340 mm N/A 580 mm22.8350 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 580 rpm N/A 640 rpm N/A
N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A
N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 440 rpm N/A 470 rpm N/A
N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A
N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A
N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A
N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A
N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A
N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A
N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A
N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A
N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A
N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A
N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A
N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A
N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A
N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A
N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A
N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A
N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A
N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A
N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A
1176 - 1200 of 1929 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »