Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1251 - 1275 of 1929 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 380 mm N/A 520 mm20.472 in N/A 3940000 N886000 lbf N/A 2130000 N479000 lbf N/A 740 rpm N/A 870 rpm N/A
N/A 380 mm N/A 520 mm20.472 in N/A 3940000 N886000 lbf N/A 2130000 N479000 lbf N/A 740 rpm N/A 870 rpm N/A
N/A 380 mm N/A 520 mm20.472 in N/A 3940000 N886000 lbf N/A 2130000 N479000 lbf N/A 740 rpm N/A 870 rpm N/A
N/A 380 mm N/A 520 mm20.472 in N/A 3940000 N886000 lbf N/A 2130000 N479000 lbf N/A 740 rpm N/A 870 rpm N/A
N/A 380 mm N/A 520 mm20.472 in N/A 3940000 N886000 lbf N/A 2130000 N479000 lbf N/A 740 rpm N/A 870 rpm N/A
N/A 380 mm N/A 520 mm20.472 in N/A 3940000 N886000 lbf N/A 2130000 N479000 lbf N/A 740 rpm N/A 870 rpm N/A
N/A 380 mm N/A 560 mm22.0470 in N/A 5110000 N1150000 lbf N/A 3070000 N690000 lbf N/A 720 rpm N/A 840 rpm N/A
N/A 380 mm N/A 560 mm22.0470 in N/A 5110000 N1150000 lbf N/A 3070000 N690000 lbf N/A 720 rpm N/A 840 rpm N/A
N/A 380 mm N/A 560 mm22.0470 in N/A 5110000 N1150000 lbf N/A 3070000 N690000 lbf N/A 720 rpm N/A 840 rpm N/A
N/A 380 mm N/A 560 mm22.0470 in N/A 5110000 N1150000 lbf N/A 3070000 N690000 lbf N/A 720 rpm N/A 840 rpm N/A
N/A 380 mm N/A 560 mm22.0470 in N/A 5110000 N1150000 lbf N/A 3070000 N690000 lbf N/A 720 rpm N/A 840 rpm N/A
N/A 380 mm N/A 560 mm22.0470 in N/A 5110000 N1150000 lbf N/A 3070000 N690000 lbf N/A 720 rpm N/A 840 rpm N/A
N/A 380 mm N/A 560 mm22.0470 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 520 rpm N/A 580 rpm N/A
N/A 380 mm N/A 560 mm22.0470 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 520 rpm N/A 580 rpm N/A
N/A 380 mm N/A 560 mm22.0470 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 520 rpm N/A 580 rpm N/A
N/A 380 mm N/A 560 mm22.0470 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 520 rpm N/A 580 rpm N/A
N/A 380 mm N/A 560 mm22.0470 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 520 rpm N/A 580 rpm N/A
N/A 380 mm N/A 560 mm22.0470 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 520 rpm N/A 580 rpm N/A
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A
1251 - 1275 of 1929 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »