Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1276 - 1300 of 1929 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A
N/A 380 mm N/A 620 mm24.409 in N/A 10100000 N2260000 lbf N/A 5580000 N1250000 lbf N/A 310 rpm N/A 320 rpm N/A
N/A 380 mm N/A 620 mm24.409 in N/A 10100000 N2260000 lbf N/A 5580000 N1250000 lbf N/A 310 rpm N/A 320 rpm N/A
N/A 380 mm N/A 620 mm24.409 in N/A 10100000 N2260000 lbf N/A 5580000 N1250000 lbf N/A 310 rpm N/A 320 rpm N/A
N/A 380 mm N/A 620 mm24.409 in N/A 10100000 N2260000 lbf N/A 5580000 N1250000 lbf N/A 310 rpm N/A 320 rpm N/A
N/A 380 mm N/A 620 mm24.409 in N/A 10100000 N2260000 lbf N/A 5580000 N1250000 lbf N/A 310 rpm N/A 320 rpm N/A
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A
N/A 380 mm N/A 620 mm24.409 in N/A 10100000 N2260000 lbf N/A 5580000 N1250000 lbf N/A 310 rpm N/A 320 rpm N/A
N/A 380 mm N/A 680 mm26.7720 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A
N/A 380 mm N/A 680 mm26.7720 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A
N/A 380 mm N/A 680 mm26.7720 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A
N/A 380 mm N/A 680 mm26.7720 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A
N/A 380 mm N/A 680 mm26.7720 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A
1276 - 1300 of 1929 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »