Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1376 - 1400 of 1929 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 400 mm N/A 820 mm32.2840 in N/A 10100000 N2280000 lbf N/A 7220000 N1620000 lbf N/A 410 rpm N/A 450 rpm N/A
N/A 420 mm N/A 560 mm22.0470 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 660 rpm N/A 780 rpm N/A
N/A 420 mm N/A 560 mm22.0470 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 660 rpm N/A 780 rpm N/A
N/A 420 mm N/A 560 mm22.0470 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 660 rpm N/A 780 rpm N/A
N/A 420 mm N/A 560 mm22.0470 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 660 rpm N/A 780 rpm N/A
N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A
N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A
N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A
N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A
N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A
N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A
N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A
N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A
N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A
N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A
N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A
N/A 420 mm N/A 620 mm24.409 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 450 rpm N/A 500 rpm N/A
N/A 420 mm N/A 620 mm24.409 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 450 rpm N/A 500 rpm N/A
N/A 420 mm N/A 620 mm24.409 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 450 rpm N/A 500 rpm N/A
N/A 420 mm N/A 620 mm24.409 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 450 rpm N/A 500 rpm N/A
N/A 420 mm N/A 620 mm24.409 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 450 rpm N/A 500 rpm N/A
N/A 420 mm N/A 620 mm24.409 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 450 rpm N/A 500 rpm N/A
N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A
N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A
N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A
1376 - 1400 of 1929 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »