Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1451 - 1475 of 1929 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A
N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A
N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A
N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A
N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A
N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A
N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A
N/A 440 mm N/A 720 mm28.3470 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A
N/A 440 mm N/A 720 mm28.3470 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A
N/A 440 mm N/A 720 mm28.3470 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A
N/A 440 mm N/A 720 mm28.3470 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A
N/A 440 mm N/A 720 mm28.3470 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A
N/A 440 mm N/A 720 mm28.3470 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A
N/A 440 mm N/A 720 mm28.3470 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A
N/A 440 mm N/A 720 mm28.3470 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A
N/A 440 mm N/A 790 mm31.1020 in N/A 13200000 N2970000 lbf N/A 8090000 N1820000 lbf N/A 310 rpm N/A 330 rpm N/A
N/A 440 mm N/A 790 mm31.1020 in N/A 13200000 N2970000 lbf N/A 8090000 N1820000 lbf N/A 310 rpm N/A 330 rpm N/A
N/A 440 mm N/A 790 mm31.1020 in N/A 13200000 N2970000 lbf N/A 8090000 N1820000 lbf N/A 310 rpm N/A 330 rpm N/A
N/A 440 mm N/A 790 mm31.1020 in N/A 13200000 N2970000 lbf N/A 8090000 N1820000 lbf N/A 310 rpm N/A 330 rpm N/A
N/A 440 mm N/A 790 mm31.1020 in N/A 13200000 N2970000 lbf N/A 8090000 N1820000 lbf N/A 310 rpm N/A 330 rpm N/A
N/A 460 mm N/A 620 mm24.409 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A
N/A 460 mm N/A 620 mm24.409 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A
N/A 460 mm N/A 620 mm24.409 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A
N/A 460 mm N/A 620 mm24.409 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A
N/A 460 mm N/A 620 mm24.409 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A
1451 - 1475 of 1929 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »