Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1476 - 1500 of 1929 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 460 mm N/A 620 mm24.409 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A
N/A 460 mm N/A 620 mm24.409 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A
N/A 460 mm N/A 620 mm24.409 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A
N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A
N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A
N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A
N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A
N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A
N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A
N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 550 rpm N/A 640 rpm N/A
N/A 460 mm N/A 680 mm26.7720 in N/A 10300000 N2330000 lbf N/A 5210000 N1170000 lbf N/A 400 rpm N/A 440 rpm N/A
N/A 460 mm N/A 680 mm26.7720 in N/A 10300000 N2330000 lbf N/A 5210000 N1170000 lbf N/A 400 rpm N/A 440 rpm N/A
N/A 460 mm N/A 680 mm26.7720 in N/A 10300000 N2330000 lbf N/A 5210000 N1170000 lbf N/A 400 rpm N/A 440 rpm N/A
N/A 460 mm N/A 680 mm26.7720 in N/A 10300000 N2330000 lbf N/A 5210000 N1170000 lbf N/A 400 rpm N/A 440 rpm N/A
N/A 460 mm N/A 680 mm26.7720 in N/A 10300000 N2330000 lbf N/A 5210000 N1170000 lbf N/A 400 rpm N/A 440 rpm N/A
N/A 460 mm N/A 680 mm26.7720 in N/A 10300000 N2330000 lbf N/A 5210000 N1170000 lbf N/A 390 rpm N/A 430 rpm N/A
N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A
N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A
N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A
N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A
N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A
N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A
N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A
N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 390 rpm N/A 430 rpm N/A
N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 390 rpm N/A 430 rpm N/A
1476 - 1500 of 1929 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »