Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1526 - 1550 of 1929 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 480 mm N/A 650 mm25.591 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 550 rpm N/A 650 rpm N/A
N/A 480 mm N/A 650 mm25.591 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 550 rpm N/A 650 rpm N/A
N/A 480 mm N/A 650 mm25.591 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 550 rpm N/A 650 rpm N/A
N/A 480 mm N/A 650 mm25.591 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 550 rpm N/A 650 rpm N/A
N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A
N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A
N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A
N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A
N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A
N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A
N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A
N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A
N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A
N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A
N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A
N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A
N/A 480 mm N/A 700 mm27.5590 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A
N/A 480 mm N/A 700 mm27.5590 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A
N/A 480 mm N/A 700 mm27.5590 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A
N/A 480 mm N/A 700 mm27.5590 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A
N/A 480 mm N/A 700 mm27.5590 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A
N/A 480 mm N/A 700 mm27.5590 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A
N/A 480 mm N/A 700 mm27.5590 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A
N/A 480 mm N/A 790 mm31.1020 in N/A 12500000 N2810000 lbf N/A 7110000 N1600000 lbf N/A 360 rpm N/A 400 rpm N/A
N/A 480 mm N/A 790 mm31.1020 in N/A 12500000 N2810000 lbf N/A 7110000 N1600000 lbf N/A 360 rpm N/A 400 rpm N/A
1526 - 1550 of 1929 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »