Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1551 - 1575 of 1929 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 480 mm N/A 790 mm31.1020 in N/A 12500000 N2810000 lbf N/A 7110000 N1600000 lbf N/A 360 rpm N/A 400 rpm N/A
N/A 480 mm N/A 790 mm31.1020 in N/A 12500000 N2810000 lbf N/A 7110000 N1600000 lbf N/A 360 rpm N/A 400 rpm N/A
N/A 480 mm N/A 790 mm31.1020 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 220 rpm N/A 220 rpm N/A
N/A 480 mm N/A 790 mm31.1020 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 220 rpm N/A 220 rpm N/A
N/A 480 mm N/A 790 mm31.1020 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 220 rpm N/A 220 rpm N/A
N/A 480 mm N/A 790 mm31.1020 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 220 rpm N/A 220 rpm N/A
N/A 480 mm N/A 790 mm31.1020 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 220 rpm N/A 220 rpm N/A
N/A 480 mm N/A 790 mm31.1020 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 220 rpm N/A 220 rpm N/A
N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A
N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A
N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A
N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A
N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A
N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A
N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A
N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A
N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 510 rpm N/A 600 rpm N/A
N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 510 rpm N/A 600 rpm N/A
N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 510 rpm N/A 600 rpm N/A
N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 510 rpm N/A 600 rpm N/A
N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 510 rpm N/A 600 rpm N/A
N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 530 rpm N/A 620 rpm N/A
N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 510 rpm N/A 600 rpm N/A
N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 590 rpm N/A
N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 590 rpm N/A
1551 - 1575 of 1929 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »