Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1751 - 1775 of 1929 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 600 mm N/A 1090 mm42.913 in N/A 25700000 N5770000 lbf N/A 15000000 N3370000 lbf N/A 180 rpm N/A 190 rpm N/A
N/A 600 mm N/A 1090 mm42.913 in N/A 25700000 N5770000 lbf N/A 15000000 N3370000 lbf N/A 180 rpm N/A 190 rpm N/A
N/A 630 mm N/A 850 mm33.465 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A
N/A 630 mm N/A 850 mm33.465 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A
N/A 630 mm N/A 850 mm33.465 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A
N/A 630 mm N/A 850 mm33.465 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A
N/A 630 mm N/A 850 mm33.465 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A
N/A 630 mm N/A 850 mm33.465 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A
N/A 630 mm N/A 850 mm33.465 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A
N/A 630 mm N/A 850 mm33.465 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A
N/A 630 mm N/A 920 mm36.221 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A
N/A 630 mm N/A 920 mm36.221 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A
N/A 630 mm N/A 920 mm36.221 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A
N/A 630 mm N/A 920 mm36.221 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A
N/A 630 mm N/A 920 mm36.221 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A
N/A 630 mm N/A 920 mm36.221 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A
N/A 630 mm N/A 920 mm36.221 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A
N/A 630 mm N/A 920 mm36.221 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 250 rpm N/A 270 rpm N/A
N/A 630 mm N/A 920 mm36.221 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 260 rpm N/A 280 rpm N/A
N/A 630 mm N/A 920 mm36.221 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 260 rpm N/A 280 rpm N/A
N/A 630 mm N/A 920 mm36.221 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 260 rpm N/A 280 rpm N/A
N/A 630 mm N/A 920 mm36.221 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 260 rpm N/A 280 rpm N/A
N/A 630 mm N/A 920 mm36.221 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A
N/A 630 mm N/A 1030 mm40.551 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A
N/A 630 mm N/A 1030 mm40.551 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A
1751 - 1775 of 1929 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »