Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1776 - 1800 of 1929 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 630 mm N/A 1030 mm40.551 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A
N/A 630 mm N/A 1030 mm40.551 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A
N/A 630 mm N/A 1030 mm40.551 in N/A 27200000 N6120000 lbf N/A 14300000 N3220000 lbf N/A 140 rpm N/A 150 rpm N/A
N/A 630 mm N/A 1030 mm40.551 in N/A 27200000 N6120000 lbf N/A 14300000 N3220000 lbf N/A 140 rpm N/A 150 rpm N/A
N/A 630 mm N/A 1030 mm40.551 in N/A 27200000 N6120000 lbf N/A 14300000 N3220000 lbf N/A 140 rpm N/A 150 rpm N/A
N/A 670 mm N/A 900 mm35.433 in N/A 11100000 N2500000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A
N/A 670 mm N/A 900 mm35.433 in N/A 11100000 N2500000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A
N/A 670 mm N/A 900 mm35.433 in N/A 11100000 N2500000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A
N/A 670 mm N/A 900 mm35.433 in N/A 11100000 N2500000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A
N/A 670 mm N/A 900 mm35.433 in N/A 11100000 N2500000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A
N/A 670 mm N/A 900 mm35.433 in N/A 11100000 N2500000 lbf N/A 5100000 N1150000 lbf N/A 350 rpm N/A 410 rpm N/A
N/A 670 mm N/A 900 mm35.433 in N/A 11100000 N2500000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A
N/A 670 mm N/A 980 mm38.583 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A
N/A 670 mm N/A 980 mm38.583 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A
N/A 670 mm N/A 980 mm38.583 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A
N/A 670 mm N/A 980 mm38.583 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A
N/A 670 mm N/A 980 mm38.583 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A
N/A 670 mm N/A 980 mm38.583 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A
N/A 670 mm N/A 980 mm38.583 in N/A 21800000 N4910000 lbf N/A 10200000 N2300000 lbf N/A 230 rpm N/A 250 rpm N/A
N/A 670 mm N/A 980 mm38.583 in N/A 21800000 N4910000 lbf N/A 10200000 N2300000 lbf N/A 230 rpm N/A 250 rpm N/A
N/A 670 mm N/A 980 mm38.583 in N/A 21800000 N4910000 lbf N/A 10200000 N2300000 lbf N/A 230 rpm N/A 240 rpm N/A
N/A 670 mm N/A 980 mm38.583 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A
N/A 670 mm N/A 980 mm38.583 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A
N/A 670 mm N/A 1090 mm42.913 in N/A 23400000 N5270000 lbf N/A 12800000 N2880000 lbf N/A 220 rpm N/A 240 rpm N/A
N/A 670 mm N/A 1090 mm42.913 in N/A 23400000 N5270000 lbf N/A 12800000 N2880000 lbf N/A 230 rpm N/A 240 rpm N/A
1776 - 1800 of 1929 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »