Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1826 - 1850 of 1929 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 710 mm N/A 1030 mm40.551 in N/A 23100000 N5200000 lbf N/A 10900000 N2440000 lbf N/A 220 rpm N/A 230 rpm N/A
N/A 710 mm N/A 1030 mm40.551 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 320 rpm N/A 360 rpm N/A
N/A 710 mm N/A 1030 mm40.551 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 320 rpm N/A 360 rpm N/A
N/A 710 mm N/A 1150 mm45.276 in N/A 26000000 N5850000 lbf N/A 13800000 N3110000 lbf N/A 210 rpm N/A 220 rpm N/A
N/A 710 mm N/A 1150 mm45.276 in N/A 33800000 N7590000 lbf N/A 17400000 N3910000 lbf N/A 120 rpm N/A 120 rpm N/A
N/A 710 mm N/A 1280 mm50.394 in N/A 35300000 N7950000 lbf N/A 20200000 N4550000 lbf N/A 150 rpm N/A 150 rpm N/A
N/A 710 mm N/A 1280 mm50.394 in N/A 35300000 N7950000 lbf N/A 20200000 N4550000 lbf N/A 150 rpm N/A 150 rpm N/A
N/A 750 mm N/A 920 mm36.221 in N/A 8460000 N1900000 lbf N/A 3430000 N771000 lbf N/A 170 rpm N/A 190 rpm N/A
N/A 750 mm N/A 920 mm36.221 in N/A 8460000 N1900000 lbf N/A 3430000 N771000 lbf N/A 170 rpm N/A 190 rpm N/A
N/A 750 mm N/A 920 mm36.221 in N/A 8460000 N1900000 lbf N/A 3430000 N771000 lbf N/A 170 rpm N/A 190 rpm N/A
N/A 750 mm N/A 920 mm36.221 in N/A 8460000 N1900000 lbf N/A 3430000 N771000 lbf N/A 170 rpm N/A 190 rpm N/A
N/A 750 mm N/A 920 mm36.221 in N/A 8460000 N1900000 lbf N/A 3430000 N771000 lbf N/A 170 rpm N/A 190 rpm N/A
N/A 750 mm N/A 1000 mm39.3700 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 310 rpm N/A 350 rpm N/A
N/A 750 mm N/A 1000 mm39.3700 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 310 rpm N/A 350 rpm N/A
N/A 750 mm N/A 1000 mm39.3700 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 310 rpm N/A 360 rpm N/A
N/A 750 mm N/A 1000 mm39.3700 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 310 rpm N/A 360 rpm N/A
N/A 750 mm N/A 1000 mm39.3700 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 310 rpm N/A 360 rpm N/A
N/A 750 mm N/A 1000 mm39.3700 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 310 rpm N/A 360 rpm N/A
N/A 750 mm N/A 1000 mm39.3700 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 310 rpm N/A 360 rpm N/A
N/A 750 mm N/A 1000 mm39.3700 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 310 rpm N/A 360 rpm N/A
N/A 750 mm N/A 1090 mm42.913 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 290 rpm N/A 330 rpm N/A
N/A 750 mm N/A 1090 mm42.913 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 300 rpm N/A 330 rpm N/A
N/A 750 mm N/A 1090 mm42.913 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 300 rpm N/A 330 rpm N/A
N/A 750 mm N/A 1090 mm42.913 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 300 rpm N/A 330 rpm N/A
N/A 750 mm N/A 1090 mm42.913 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 290 rpm N/A 330 rpm N/A
1826 - 1850 of 1929 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »