Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1851 - 1875 of 1929 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 750 mm N/A 1090 mm42.913 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 310 rpm N/A 350 rpm N/A
N/A 750 mm N/A 1090 mm42.913 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 310 rpm N/A 350 rpm N/A
N/A 750 mm N/A 1090 mm42.913 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 310 rpm N/A 350 rpm N/A
N/A 750 mm N/A 1090 mm42.913 in N/A 26100000 N5870000 lbf N/A 12200000 N2730000 lbf N/A 200 rpm N/A 210 rpm N/A
N/A 750 mm N/A 1090 mm42.913 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 300 rpm N/A 330 rpm N/A
N/A 750 mm N/A 1090 mm42.913 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 300 rpm N/A 330 rpm N/A
N/A 750 mm N/A 1090 mm42.913 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 290 rpm N/A 330 rpm N/A
N/A 750 mm N/A 1220 mm48.032 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 110 rpm N/A 110 rpm N/A
N/A 750 mm N/A 1220 mm48.032 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 110 rpm N/A 110 rpm N/A
N/A 750 mm N/A 1220 mm48.032 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 110 rpm N/A 110 rpm N/A
N/A 750 mm N/A 1220 mm48.032 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 110 rpm N/A 110 rpm N/A
N/A 750 mm N/A 1220 mm48.032 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 110 rpm N/A 110 rpm N/A
N/A 750 mm N/A 1220 mm48.032 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 110 rpm N/A 110 rpm N/A
N/A 750 mm N/A 1220 mm48.032 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 110 rpm N/A 110 rpm N/A
N/A 800 mm N/A 1060.000 mm41.732 in N/A 15000000 N3380000 lbf N/A 6600000 N1480000 lbf N/A 290 rpm N/A 330 rpm N/A
N/A 800 mm N/A 1060.000 mm41.732 in N/A 15000000 N3380000 lbf N/A 6600000 N1480000 lbf N/A 280 rpm N/A 320 rpm N/A
N/A 800 mm N/A 1060.000 mm41.732 in N/A 15000000 N3380000 lbf N/A 6600000 N1480000 lbf N/A 290 rpm N/A 330 rpm N/A
N/A 800 mm N/A 1060.000 mm41.732 in N/A 15000000 N3380000 lbf N/A 6600000 N1480000 lbf N/A 290 rpm N/A 330 rpm N/A
N/A 800 mm N/A 1150 mm45.276 in N/A 21100000 N4750000 lbf N/A 10200000 N2300000 lbf N/A 270 rpm N/A 300 rpm N/A
N/A 800 mm N/A 1150 mm45.276 in N/A 21100000 N4750000 lbf N/A 10200000 N2300000 lbf N/A 270 rpm N/A 300 rpm N/A
N/A 800 mm N/A 1150 mm45.276 in N/A 21100000 N4750000 lbf N/A 10200000 N2300000 lbf N/A 260 rpm N/A 300 rpm N/A
N/A 800 mm N/A 1150 mm45.276 in N/A 28600000 N6420000 lbf N/A 13000000 N2920000 lbf N/A 180 rpm N/A 200 rpm N/A
N/A 800 mm N/A 1150 mm45.276 in N/A 28600000 N6420000 lbf N/A 13000000 N2920000 lbf N/A 180 rpm N/A 200 rpm N/A
N/A 800 mm N/A 1150 mm45.276 in N/A 21100000 N4750000 lbf N/A 10200000 N2300000 lbf N/A 270 rpm N/A 300 rpm N/A
N/A 800 mm N/A 1150 mm45.276 in N/A 21100000 N4750000 lbf N/A 10200000 N2300000 lbf N/A 270 rpm N/A 300 rpm N/A
1851 - 1875 of 1929 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »