Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1901 - 1925 of 1929 | Results Per Page | View | Unit of Measure
« 76 77 78 
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 900 mm N/A 1180 mm46.457 in N/A 18000000 N4040000 lbf N/A 7630000 N1720000 lbf N/A 250 rpm N/A 280 rpm N/A
N/A 900 mm N/A 1180 mm46.457 in N/A 18000000 N4040000 lbf N/A 7630000 N1720000 lbf N/A 250 rpm N/A 280 rpm N/A
N/A 900 mm N/A 1180 mm46.457 in N/A 18000000 N4040000 lbf N/A 7630000 N1720000 lbf N/A 250 rpm N/A 280 rpm N/A
N/A 900 mm N/A 1180 mm46.457 in N/A 18000000 N4040000 lbf N/A 7630000 N1720000 lbf N/A 250 rpm N/A 280 rpm N/A
N/A 900 mm N/A 1180 mm46.457 in N/A 23700000 N5330000 lbf N/A 9480000 N2130000 lbf N/A 110 rpm N/A 120 rpm N/A
N/A 900 mm N/A 1180 mm46.457 in N/A 23700000 N5330000 lbf N/A 9480000 N2130000 lbf N/A 110 rpm N/A 120 rpm N/A
N/A 900 mm N/A 1280 mm50.394 in N/A 25500000 N5740000 lbf N/A 12200000 N2740000 lbf N/A 230 rpm N/A 250 rpm N/A
N/A 900 mm N/A 1280 mm50.394 in N/A 35200000 N7900000 lbf N/A 15700000 N3530000 lbf N/A 150 rpm N/A 160 rpm N/A
N/A 900 mm N/A 1280 mm50.394 in N/A 25500000 N5740000 lbf N/A 12200000 N2740000 lbf N/A 230 rpm N/A 260 rpm N/A
N/A 900 mm N/A 1280 mm50.394 in N/A 25500000 N5740000 lbf N/A 12200000 N2740000 lbf N/A 230 rpm N/A 260 rpm N/A
N/A 900 mm N/A 1420 mm55.9060 in N/A 50300000 N11300000 lbf N/A 24100000 N5430000 lbf N/A 80 rpm N/A 80 rpm N/A
N/A 900 mm N/A 1420 mm55.9060 in N/A 50300000 N11300000 lbf N/A 24100000 N5430000 lbf N/A 80 rpm N/A 80 rpm N/A
N/A 900 mm N/A 1420 mm55.9060 in N/A 50300000 N11300000 lbf N/A 24100000 N5430000 lbf N/A 80 rpm N/A 80 rpm N/A
N/A 900 mm N/A 1420 mm55.9060 in N/A 50300000 N11300000 lbf N/A 24100000 N5430000 lbf N/A 80 rpm N/A 80 rpm N/A
N/A 900 mm N/A 1580 mm62.205 in N/A 52300000 N11800000 lbf N/A 27700000 N6230000 lbf N/A 100 rpm N/A 110 rpm N/A
N/A 950 mm N/A 1250 mm49.213 in N/A 20500000 N4610000 lbf N/A 8700000 N1950000 lbf N/A 230 rpm N/A 260 rpm N/A
N/A 950 mm N/A 1250 mm49.213 in N/A 20500000 N4610000 lbf N/A 8700000 N1950000 lbf N/A 230 rpm N/A 260 rpm N/A
N/A 950 mm N/A 1250 mm49.213 in N/A 20500000 N4610000 lbf N/A 8700000 N1950000 lbf N/A 230 rpm N/A 260 rpm N/A
N/A 950 mm N/A 1360 mm53.543 in N/A 28500000 N6410000 lbf N/A 13600000 N3060000 lbf N/A 220 rpm N/A 240 rpm N/A
N/A 950 mm N/A 1360 mm53.543 in N/A 28500000 N6410000 lbf N/A 13600000 N3060000 lbf N/A 230 rpm N/A 250 rpm N/A
N/A 950 mm N/A 1360 mm53.543 in N/A 28500000 N6410000 lbf N/A 13600000 N3060000 lbf N/A 230 rpm N/A 250 rpm N/A
N/A 950 mm N/A 1360 mm53.543 in N/A 40800000 N9180000 lbf N/A 18100000 N4070000 lbf N/A 140 rpm N/A 150 rpm N/A
N/A 1000 mm N/A 1220 mm48.032 in N/A 14100000 N3180000 lbf N/A 5270000 N1190000 lbf N/A 120 rpm N/A 130 rpm N/A
N/A 1060 mm N/A 1280 mm50.394 in N/A 14600000 N3290000 lbf N/A 5340000 N1200000 lbf N/A 110 rpm N/A 120 rpm N/A
N/A 1120 mm N/A 1460 mm57.48 in N/A 26700000 N6010000 lbf N/A 11200000 N2530000 lbf N/A 170 rpm N/A 190 rpm N/A
1901 - 1925 of 1929 | Results Per Page | View | Unit of Measure
« 76 77 78