Spherical Roller Bearings - Steel Cage
Timken® Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Clear
Filter
Bore (d) (mm)
Lubrication Type
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 23260KEJW906AC3 | Bore (d) N/A 300 mm | O.D. (D) N/A 540 mm21.2600 in | Width (B) N/A 192 mm7.5590 in | Thermal Reference Speed - Oil N/A 590 rpm | Thermal Reference Speed - Grease N/A 540 rpm |
CAD
N/A
|
| 23260KEJW906AC4 | Bore (d) N/A 300 mm | O.D. (D) N/A 540 mm21.2600 in | Width (B) N/A 192 mm7.5590 in | Thermal Reference Speed - Oil N/A 590 rpm | Thermal Reference Speed - Grease N/A 540 rpm |
CAD
N/A
|
| 23264EJW45C | Bore (d) N/A 320 mm | O.D. (D) N/A 580 mm22.8350 in | Width (B) N/A 208 mm8.1890 in | Thermal Reference Speed - Oil N/A 540 rpm | Thermal Reference Speed - Grease N/A 490 rpm |
CAD
N/A
|
| 23264EJW507C08 | Bore (d) N/A 320 mm | O.D. (D) N/A 580 mm22.8350 in | Width (B) N/A 208 mm8.1890 in | Thermal Reference Speed - Oil N/A 540 rpm | Thermal Reference Speed - Grease N/A 490 rpm |
CAD
N/A
|
| 23264EJW507C08C2 | Bore (d) N/A 320 mm | O.D. (D) N/A 580 mm22.8350 in | Width (B) N/A 208 mm8.1890 in | Thermal Reference Speed - Oil N/A 540 rpm | Thermal Reference Speed - Grease N/A 490 rpm |
CAD
N/A
|
| 23264EJW507C08C3 | Bore (d) N/A 320 mm | O.D. (D) N/A 580 mm22.8350 in | Width (B) N/A 208 mm8.1890 in | Thermal Reference Speed - Oil N/A 540 rpm | Thermal Reference Speed - Grease N/A 490 rpm |
CAD
N/A
|
| 23264EJW507C08C4 | Bore (d) N/A 320 mm | O.D. (D) N/A 580 mm22.8350 in | Width (B) N/A 208 mm8.1890 in | Thermal Reference Speed - Oil N/A 540 rpm | Thermal Reference Speed - Grease N/A 490 rpm |
CAD
N/A
|
| 23264EJW525C08 | Bore (d) N/A 320 mm | O.D. (D) N/A 580 mm22.8350 in | Width (B) N/A 208 mm8.1890 in | Thermal Reference Speed - Oil N/A 540 rpm | Thermal Reference Speed - Grease N/A 490 rpm |
CAD
N/A
|
| 23264KEJW507C08 | Bore (d) N/A 320 mm | O.D. (D) N/A 580 mm22.8350 in | Width (B) N/A 208 mm8.1890 in | Thermal Reference Speed - Oil N/A 540 rpm | Thermal Reference Speed - Grease N/A 490 rpm |
CAD
N/A
|
| 23264KEJW507C08C2 | Bore (d) N/A 320 mm | O.D. (D) N/A 580 mm22.8350 in | Width (B) N/A 208 mm8.1890 in | Thermal Reference Speed - Oil N/A 540 rpm | Thermal Reference Speed - Grease N/A 490 rpm |
CAD
N/A
|
| 23264KEJW507C08C3 | Bore (d) N/A 320 mm | O.D. (D) N/A 580 mm22.8350 in | Width (B) N/A 208 mm8.1890 in | Thermal Reference Speed - Oil N/A 540 rpm | Thermal Reference Speed - Grease N/A 490 rpm |
CAD
N/A
|
| 23264KEJW507C08C4 | Bore (d) N/A 320 mm | O.D. (D) N/A 580 mm22.8350 in | Width (B) N/A 208 mm8.1890 in | Thermal Reference Speed - Oil N/A 540 rpm | Thermal Reference Speed - Grease N/A 490 rpm |
CAD
N/A
|
| 23264KEJW906A | Bore (d) N/A 320 mm | O.D. (D) N/A 580 mm22.8350 in | Width (B) N/A 208 mm8.1890 in | Thermal Reference Speed - Oil N/A 540 rpm | Thermal Reference Speed - Grease N/A 490 rpm |
CAD
N/A
|
| 23264KEJW906AC3 | Bore (d) N/A 320 mm | O.D. (D) N/A 580 mm22.8350 in | Width (B) N/A 208 mm8.1890 in | Thermal Reference Speed - Oil N/A 540 rpm | Thermal Reference Speed - Grease N/A 490 rpm |
CAD
N/A
|
| 23264KEJW906AC4 | Bore (d) N/A 320 mm | O.D. (D) N/A 580 mm22.8350 in | Width (B) N/A 208 mm8.1890 in | Thermal Reference Speed - Oil N/A 540 rpm | Thermal Reference Speed - Grease N/A 490 rpm |
CAD
N/A
|
| 23956EJW33 | Bore (d) N/A 280 mm | O.D. (D) N/A 380 mm14.9606 in | Width (B) N/A 75 mm2.9528 in | Thermal Reference Speed - Oil N/A 1300 rpm | Thermal Reference Speed - Grease N/A 1100 rpm |
CAD
N/A
|
| 24015EJW33 | Bore (d) N/A 75 mm | O.D. (D) N/A 115.000 mm4.5276 in | Width (B) N/A 40 mm1.5748 in | Thermal Reference Speed - Oil N/A 4300 rpm | Thermal Reference Speed - Grease N/A 3500 rpm |
CAD
N/A
|
| 24015EJW33S3C4 | Bore (d) N/A 75 mm | O.D. (D) N/A 115.000 mm4.5276 in | Width (B) N/A 40 mm1.5748 in | Thermal Reference Speed - Oil N/A 4300 rpm | Thermal Reference Speed - Grease N/A 3500 rpm |
CAD
N/A
|
| 24020EJW33 | Bore (d) N/A 100 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 50 mm1.9685 in | Thermal Reference Speed - Oil N/A 3200 rpm | Thermal Reference Speed - Grease N/A 2700 rpm |
CAD
N/A
|
| 24020EJW33C2 | Bore (d) N/A 100 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 50 mm1.9685 in | Thermal Reference Speed - Oil N/A 3200 rpm | Thermal Reference Speed - Grease N/A 2700 rpm |
CAD
N/A
|
| 24020EJW33C3 | Bore (d) N/A 100 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 50 mm1.9685 in | Thermal Reference Speed - Oil N/A 3200 rpm | Thermal Reference Speed - Grease N/A 2700 rpm |
CAD
N/A
|
| 24020EJW33C4 | Bore (d) N/A 100 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 50 mm1.9685 in | Thermal Reference Speed - Oil N/A 3200 rpm | Thermal Reference Speed - Grease N/A 2700 rpm |
CAD
N/A
|
| 24020EJW841C3 | Bore (d) N/A 100 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 50 mm1.9685 in | Thermal Reference Speed - Oil N/A 3200 rpm | Thermal Reference Speed - Grease N/A 2700 rpm |
CAD
N/A
|
| 24022EJW33 | Bore (d) N/A 110 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 60 mm2.3622 in | Thermal Reference Speed - Oil N/A 3000 rpm | Thermal Reference Speed - Grease N/A 2500 rpm |
CAD
N/A
|
| 24022EJW33C2 | Bore (d) N/A 110 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 60 mm2.3622 in | Thermal Reference Speed - Oil N/A 3000 rpm | Thermal Reference Speed - Grease N/A 2500 rpm |
CAD
N/A
|