CAD (0)
▾
Split Cylindrical Roller Bearing Light Series Hanger Unit
Split Cylindrical Roller Bearing Hanger Units
Timken Split Cylindrical hanger units are the optimum solution for the support of screw conveyor shafts. The unit is comprised of a cast
iron split housing into which expansion type split cylindrical roller bearings are fitted. Provision of a drilled and tapped
boss in one half of the housing allows for the unit to be mounted from the conveyor cross bracing or any other suitable
surface. It is recommended that some form of swivel fixing be incorporated into the mounting arrangement to allow for
static alignment.
Due to the arduous conditions often found in screw conveyor applications, correct seal selection is critical. Timken Split Cylindrical hanger units are available with many sealing variants, all of which can also be tailored to suit specific applications. When integrating hanging units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. Only suitable for an expansion (BX) type bearings. Please contact Timken for further information.
Hanger units have two seal grooves per side. They are supplied with double felt seals as standard. However, the standard seal groove will accept any combination of strip seal.
A further option is to have a tapped hole between the seal grooves at each end of the housing to incorporate a grease or air supply to purge the seals.
Due to the arduous conditions often found in screw conveyor applications, correct seal selection is critical. Timken Split Cylindrical hanger units are available with many sealing variants, all of which can also be tailored to suit specific applications. When integrating hanging units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. Only suitable for an expansion (BX) type bearings. Please contact Timken for further information.
Hanger units have two seal grooves per side. They are supplied with double felt seals as standard. However, the standard seal groove will accept any combination of strip seal.
A further option is to have a tapped hole between the seal grooves at each end of the housing to incorporate a grease or air supply to purge the seals.
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSM80BXHG | Shaft Size N/A 80 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSM80BXHGKPS | Shaft Size N/A 80 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSM80BXHGRSS | Shaft Size N/A 80 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSM80BXHGHTPS | Shaft Size N/A 80 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSM80BXHGFS | Shaft Size N/A 80 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSE303BXHG | Shaft Size N/A 3.1875 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSE303BXHGKPS | Shaft Size N/A 3.1875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSE303BXHGRSS | Shaft Size N/A 3.1875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSE303BXHGHTPS | Shaft Size N/A 3.1875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSE303BXHGFS | Shaft Size N/A 3.1875 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSE304BXHG | Shaft Size N/A 3.2500 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSE304BXHGKPS | Shaft Size N/A 3.2500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSE304BXHGRSS | Shaft Size N/A 3.2500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSE304BXHGHTPS | Shaft Size N/A 3.2500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSE304BXHGFS | Shaft Size N/A 3.2500 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSM85BXHG | Shaft Size N/A 85 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSM85BXHGKPS | Shaft Size N/A 85 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSM85BXHGRSS | Shaft Size N/A 85 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSM85BXHGHTPS | Shaft Size N/A 85 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSM85BXHGFS | Shaft Size N/A 85 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSE307BXHG | Shaft Size N/A 3 7/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSE307BXHGKPS | Shaft Size N/A 3 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSE307BXHGRSS | Shaft Size N/A 3 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSE307BXHGHTPS | Shaft Size N/A 3 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSE307BXHGFS | Shaft Size N/A 3 7/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|