CAD (0)
▾
Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block
Split Cylindrical Roller Bearing Light Series Plummer Blocks
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Bolt Size
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSE615BRHSAFQFS | Shaft Size N/A 6 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSE700BXHSAFQ | Shaft Size N/A 7.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSE700BRHSAFQ | Shaft Size N/A 7.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSE700BXHSAFQKPS | Shaft Size N/A 7.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSE700BRHSAFQKPS | Shaft Size N/A 7.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSE700BXHSAFQRSS | Shaft Size N/A 7.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSE700BRHSAFQRSS | Shaft Size N/A 7.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSE700BXHSAFQHTPS | Shaft Size N/A 7.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSE700BRHSAFQHTPS | Shaft Size N/A 7.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSE700BXHSAFQATL | Shaft Size N/A 7.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSE700BRHSAFQATL | Shaft Size N/A 7.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSE700BXHSAFQFS | Shaft Size N/A 7.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSE700BRHSAFQFS | Shaft Size N/A 7.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSE703BXHSAFQ | Shaft Size N/A 7 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
| LSE703BRHSAFQ | Shaft Size N/A 7 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
| LSE703BXHSAFQKPS | Shaft Size N/A 7 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
| LSE703BRHSAFQKPS | Shaft Size N/A 7 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
| LSE703BXHSAFQRSS | Shaft Size N/A 7 3/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
| LSE703BRHSAFQRSS | Shaft Size N/A 7 3/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
| LSE703BXHSAFQHTPS | Shaft Size N/A 7 3/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
| LSE703BRHSAFQHTPS | Shaft Size N/A 7 3/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
| LSE703BXHSAFQATL | Shaft Size N/A 7 3/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
| LSE703BRHSAFQATL | Shaft Size N/A 7 3/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
| LSE703BXHSAFQFS | Shaft Size N/A 7 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
| LSE703BRHSAFQFS | Shaft Size N/A 7 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|