CAD (0)
▾
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
Split Cylindrical Roller Bearing Light Series Plummer Blocks
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Bolt Size
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE312BXHSRSS | Shaft Size N/A 3.7500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
| LSE312BRHSRSS | Shaft Size N/A 3.7500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
| LSE312BXHSHTPS | Shaft Size N/A 3.7500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
| LSE312BRHSHTPS | Shaft Size N/A 3.7500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
| LSE312BXHSATL | Shaft Size N/A 3.7500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
| LSE312BRHSATL | Shaft Size N/A 3.7500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
| LSE312BXHSFS | Shaft Size N/A 3.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
| LSE312BRHSFS | Shaft Size N/A 3.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
| LSM100BXHS | Shaft Size N/A 100 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
| LSM100BRHS | Shaft Size N/A 100 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
| LSM100BXHSKPS | Shaft Size N/A 100 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
| LSM100BRHSKPS | Shaft Size N/A 100 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
| LSM100BXHSRSS | Shaft Size N/A 100 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
| LSM100BRHSRSS | Shaft Size N/A 100 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
| LSM100BXHSHTPS | Shaft Size N/A 100 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
| LSM100BRHSHTPS | Shaft Size N/A 100 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
| LSM100BXHSATL | Shaft Size N/A 100 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
| LSM100BRHSATL | Shaft Size N/A 100 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
| LSM100BXHSFS | Shaft Size N/A 100 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
| LSM100BRHSFS | Shaft Size N/A 100 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
| LSE315BXHS | Shaft Size N/A 3.9375 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
| LSE315BRHS | Shaft Size N/A 3.9375 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
| LSE315BXHSKPS | Shaft Size N/A 3.9375 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
| LSE315BRHSKPS | Shaft Size N/A 3.9375 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
| LSE315BXHSRSS | Shaft Size N/A 3.9375 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2340 rpm |
CAD
N/A
|