CAD (0)
▾
Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block
Split Cylindrical Roller Bearing Medium Series Plummer Blocks
Clear
Filter
Shaft Size (in)
Seal Type
Bearing Type
Bolt Size
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| MSE406BRHSAFQAHTPS | Shaft Size N/A 4.375 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE406BXHSAFQAATL | Shaft Size N/A 4.375 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE406BRHSAFQAATL | Shaft Size N/A 4.375 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE406BXHSAFQAFS | Shaft Size N/A 4.375 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE406BRHSAFQAFS | Shaft Size N/A 4.375 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE407BXHSAFQA | Shaft Size N/A 4 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE407BRHSAFQA | Shaft Size N/A 4 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE407BXHSAFQAKPS | Shaft Size N/A 4 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE407BRHSAFQAKPS | Shaft Size N/A 4 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE407BXHSAFQARSS | Shaft Size N/A 4 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE407BRHSAFQARSS | Shaft Size N/A 4 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE407BXHSAFQAHTPS | Shaft Size N/A 4 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE407BRHSAFQAHTPS | Shaft Size N/A 4 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE407BXHSAFQAATL | Shaft Size N/A 4 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE407BRHSAFQAATL | Shaft Size N/A 4 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE407BXHSAFQAFS | Shaft Size N/A 4 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE407BRHSAFQAFS | Shaft Size N/A 4 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE408BXHSAFQA | Shaft Size N/A 4.5000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE408BRHSAFQA | Shaft Size N/A 4.5000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE408BXHSAFQAKPS | Shaft Size N/A 4.5000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE408BRHSAFQAKPS | Shaft Size N/A 4.5000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE408BXHSAFQARSS | Shaft Size N/A 4.5000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE408BRHSAFQARSS | Shaft Size N/A 4.5000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE408BXHSAFQAHTPS | Shaft Size N/A 4.5000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE408BRHSAFQAHTPS | Shaft Size N/A 4.5000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|