CAD (0)
  • Cart is empty
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
326 - 348 of 348 | Results Per Page | View | Unit of Measure
« 11 12 13 14 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 5 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
N/A 5 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
N/A 5 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
N/A 5 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
N/A 5 15/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
N/A 6.0000 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
N/A 6.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
N/A 6.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
N/A 6.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
N/A 6.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
N/A 6.0000 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
N/A 155 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
N/A 155 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
N/A 155 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
N/A 155 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
N/A 155 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
N/A 155 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
N/A 160 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
N/A 160 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
N/A 160 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
N/A 160 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
N/A 160 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
N/A 160 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
326 - 348 of 348 | Results Per Page | View | Unit of Measure
« 11 12 13 14