CAD (0)
▾
Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Tension Type
Split Cylindrical Roller Bearing Take-Up Units
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an
efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE204BRHTTRSS | Shaft Size N/A 2.2500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSE204BRHTTHTPS | Shaft Size N/A 2.2500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSE204BRHTTATL | Shaft Size N/A 2.2500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSE204BRHTTFS | Shaft Size N/A 2.2500 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSM60BRHTT | Shaft Size N/A 60.000 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSM60BRHTTKPS | Shaft Size N/A 60.000 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSM60BRHTTRSS | Shaft Size N/A 60.000 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSM60BRHTTHTPS | Shaft Size N/A 60.000 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSM60BRHTTATL | Shaft Size N/A 60.000 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSM60BRHTTFS | Shaft Size N/A 60.000 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSE207BRHTT | Shaft Size N/A 2.4375 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSE207BRHTTKPS | Shaft Size N/A 2.4375 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSE207BRHTTRSS | Shaft Size N/A 2.4375 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSE207BRHTTHTPS | Shaft Size N/A 2.4375 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSE207BRHTTATL | Shaft Size N/A 2.4375 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSE207BRHTTFS | Shaft Size N/A 2.4375 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSE208BRHTT | Shaft Size N/A 2.5000 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSE208BRHTTKPS | Shaft Size N/A 2.5000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSE208BRHTTRSS | Shaft Size N/A 2.5000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSE208BRHTTHTPS | Shaft Size N/A 2.5000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSE208BRHTTATL | Shaft Size N/A 2.5000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSE208BRHTTFS | Shaft Size N/A 2.5000 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSM65BRHTT | Shaft Size N/A 65.000 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSM65BRHTTKPS | Shaft Size N/A 65.000 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSM65BRHTTRSS | Shaft Size N/A 65.000 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|