CAD (0)
▾
Tapered Adapter Flange Block
Tapered Adapter Solid-Block Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| TAFB17K215S | Bearing Number N/A 22217 | Shaft Size N/A 2.9375 in | Bolt Circle Diameter N/A 9.45 in240 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| TAFC17K215S | Bearing Number N/A 22217 | Shaft Size N/A 2.9375 in | Bolt Circle Diameter N/A 9.45 in240 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| TAFK17K215S | Bearing Number N/A 22217 | Shaft Size N/A 2.9375 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| TAFNL17K215S | Bearing Number N/A 22217 | Shaft Size N/A 2.9375 in | Bolt Circle Diameter N/A 9.47 in240.5 mm | Bolt Size N/A 0.709 in18 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| TAFKP17K215S | Bearing Number N/A 22217 | Shaft Size N/A 2.9375 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| DVFL17K215S | Bearing Number N/A 22217 | Shaft Size N/A 2.9375 in | Bolt Circle Diameter N/A 7.88 in200 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| DVF17K075S | Bearing Number N/A 22217 | Shaft Size N/A 75.000 mm | Bolt Circle Diameter N/A 8.48 in215.4 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| TAFB17K075S | Bearing Number N/A 22217 | Shaft Size N/A 75.000 mm | Bolt Circle Diameter N/A 9.45 in240 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| TAFC17K075S | Bearing Number N/A 22217 | Shaft Size N/A 75.000 mm | Bolt Circle Diameter N/A 9.45 in240 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| TAFK17K075S | Bearing Number N/A 22217 | Shaft Size N/A 75.000 mm | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| TAFNL17K075S | Bearing Number N/A 22217 | Shaft Size N/A 75.000 mm | Bolt Circle Diameter N/A 9.47 in240.5 mm | Bolt Size N/A 0.709 in18 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| TAFKP17K075S | Bearing Number N/A 22217 | Shaft Size N/A 75.000 mm | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| DVFL17K075S | Bearing Number N/A 22217 | Shaft Size N/A 75.000 mm | Bolt Circle Diameter N/A 7.88 in200 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| DVF17K300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 8.48 in215.4 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| TAFB17K300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 9.45 in240 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| TAFC17K300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 9.45 in240 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| TAFK17K300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| TAFNL17K300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 9.47 in240.5 mm | Bolt Size N/A 0.709 in18 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| TAFKP17K300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| DVFL17K300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 7.88 in200 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| TAFNL18K080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Bolt Circle Diameter N/A 9.47 in240.5 mm | Bolt Size N/A 0.709 in18 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| TAFNL18K303S | Bearing Number N/A 22218 | Shaft Size N/A 3.1875 in | Bolt Circle Diameter N/A 9.47 in240.5 mm | Bolt Size N/A 0.709 in18 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| TAFNL18K304S | Bearing Number N/A 22218 | Shaft Size N/A 3.2500 in | Bolt Circle Diameter N/A 9.47 in240.5 mm | Bolt Size N/A 0.709 in18 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| DVF20K307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Bolt Circle Diameter N/A 9.9 in251.5 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| TAFB20K307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Bolt Circle Diameter N/A 11.02 in279.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|