CAD (0)
▾
Tapered Adapter Take-Up Block
Tapered Adapter Solid-Block Mounted Bearings
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-11/16” to 5” (45 mm to 115 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 2
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Slot to Slot |
Opening Height |
Slot Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| TATU22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3.9375 in | Slot to Slot N/A 9.5 in241.3 mm | Opening Height N/A 2.13 in54.1 mm | Slot Width N/A 2.06 in52.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| TATU22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4.0000 in | Slot to Slot N/A 9.5 in241.3 mm | Opening Height N/A 2.13 in54.1 mm | Slot Width N/A 2.06 in52.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| TATU24K403S | Bearing Number N/A 22224 | Shaft Size N/A 4.1875 in | Slot to Slot N/A 10.25 in260.4 mm | Opening Height N/A 2.38 in60.3 mm | Slot Width N/A 2.06 in52.4 mm | C0 - Static Load N/A 174000 lbf772000 N | C - Dynamic Load (Basic) N/A 145000 lbf647000 N |
CAD
N/A
|
| TATU24K404S | Bearing Number N/A 22224 | Shaft Size N/A 4.25 in | Slot to Slot N/A 10.25 in260.4 mm | Opening Height N/A 2.38 in60.3 mm | Slot Width N/A 2.06 in52.4 mm | C0 - Static Load N/A 174000 lbf772000 N | C - Dynamic Load (Basic) N/A 145000 lbf647000 N |
CAD
N/A
|
| TATU24K110S | Bearing Number N/A 22224 | Shaft Size N/A 110 mm | Slot to Slot N/A 10.25 in260.4 mm | Opening Height N/A 2.38 in60.3 mm | Slot Width N/A 2.06 in52.4 mm | C0 - Static Load N/A 174000 lbf772000 N | C - Dynamic Load (Basic) N/A 145000 lbf647000 N |
CAD
N/A
|
| TATU26K407S | Bearing Number N/A 22226 | Shaft Size N/A 4 7/16 in | Slot to Slot N/A 10.25 in260.4 mm | Opening Height N/A 2.38 in60.5 mm | Slot Width N/A 2.06 in52.3 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| TATU26K408S | Bearing Number N/A 22226 | Shaft Size N/A 4.5000 in | Slot to Slot N/A 10.25 in260.4 mm | Opening Height N/A 2.38 in60.5 mm | Slot Width N/A 2.06 in52.3 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| TATU26K115S | Bearing Number N/A 22226 | Shaft Size N/A 115.000 mm | Slot to Slot N/A 10.25 in260.4 mm | Opening Height N/A 2.38 in60.5 mm | Slot Width N/A 2.06 in52.3 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| TATU28K125S | Bearing Number N/A 22228 | Shaft Size N/A 125.000 mm | Slot to Slot N/A 14.13 in358.8 mm | Opening Height N/A 3.13 in79.4 mm | Slot Width N/A 2.56 in65.1 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
| TATU28K415S | Bearing Number N/A 22228 | Shaft Size N/A 4 15/16 in | Slot to Slot N/A 14.13 in358.8 mm | Opening Height N/A 3.13 in79.4 mm | Slot Width N/A 2.56 in65.1 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
| TATU28K500S | Bearing Number N/A 22228 | Shaft Size N/A 5 in | Slot to Slot N/A 14.13 in358.8 mm | Opening Height N/A 3.13 in79.4 mm | Slot Width N/A 2.56 in65.1 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
1 2