CAD (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
176 - 187 of 187 | Results Per Page | View | Unit of Measure
« 6 7 8 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Base Width (in)

Base Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

N/A 22226 N/A 4 7/16 in N/A 6 in152.4 mm N/A 14.25 in362 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4 7/16 in N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4.5000 in N/A 6 in152.4 mm N/A 14.25 in362 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4.5000 in N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 115.000 mm N/A 6 in152.4 mm N/A 14.25 in362 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 115.000 mm N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22228 N/A 125.000 mm N/A 5.906 in150 mm N/A 15.13 in384.3 mm N/A 17.38 in441.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
N/A 22228 N/A 125.000 mm N/A 6 in152.4 mm N/A 15.13 in384.3 mm N/A 17.38 in441.3 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
N/A 22228 N/A 4 15/16 in N/A 5.906 in150 mm N/A 15.13 in384.3 mm N/A 17.38 in441.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
N/A 22228 N/A 4 15/16 in N/A 6 in152.4 mm N/A 15.13 in384.3 mm N/A 17.38 in441.3 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
N/A 22228 N/A 5 in N/A 5.906 in150 mm N/A 15.13 in384.3 mm N/A 17.38 in441.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
N/A 22228 N/A 5 in N/A 6 in152.4 mm N/A 15.13 in384.3 mm N/A 17.38 in441.3 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
176 - 187 of 187 | Results Per Page | View | Unit of Measure
« 6 7 8