CAD (0)
▾
Tapered Roller Bearings - Double Tapered Cones - Imperial
Tapered Roller Bearings - Double Cones
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 07100D | Series N/A 07000 | Bore (d) N/A 1.0000 in25.4 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6540 lbf29100 N | Static Radial Load Rating (C0) N/A 6650 lbf29600 N |
CAD
N/A
|
| 07101DW | Series N/A 07000 | Bore (d) N/A 1.0000 in25.4 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6180 lbf27500 N | Static Radial Load Rating (C0) N/A 6650 lbf29600 N |
CAD
N/A
|
| 13176D | Series N/A 13000 | Bore (d) N/A 1.7500 in44.45 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50800 N | Static Radial Load Rating (C0) N/A 13700 lbf61100 N |
CAD
N/A
|
| 13182D | Series N/A 13000 | Bore (d) N/A 1.8125 in46.038 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50800 N | Static Radial Load Rating (C0) N/A 13700 lbf61100 N |
CAD
N/A
|
| 14126D | Series N/A 14000 | Bore (d) N/A 1.2500 in31.75 mm | Inner Ring Width (B) N/A 1.5426 in39.182 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12300 lbf54600 N | Static Radial Load Rating (C0) N/A 13900 lbf61700 N |
CAD
N/A
|
| 17116D | Series N/A 17000 | Bore (d) N/A 1.1875 in30.163 mm | Inner Ring Width (B) N/A 1.375 in34.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9720 lbf43200 N | Static Radial Load Rating (C0) N/A 9910 lbf44100 N |
CAD
N/A
|
| 19145D | Series N/A 19000 | Bore (d) N/A 1.4375 in36.513 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50700 N | Static Radial Load Rating (C0) N/A 13000 lbf57800 N |
CAD
N/A
|
| 19152D | Series N/A 19000 | Bore (d) N/A 1.5 in38.1 mm | Inner Ring Width (B) N/A 1.9370 in49.200 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50700 N | Static Radial Load Rating (C0) N/A 13000 lbf57800 N |
CAD
N/A
|
| 357DW | Series N/A 355 | Bore (d) N/A 1.6875 in42.863 mm | Inner Ring Width (B) N/A 2.5620 in65.075 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18400 lbf81800 N | Static Radial Load Rating (C0) N/A 20000 lbf88800 N |
CAD
N/A
|
| 358D | Series N/A 355 | Bore (d) N/A 1.6875 in42.863 mm | Inner Ring Width (B) N/A 2.0620 in52.375 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18400 lbf81800 N | Static Radial Load Rating (C0) N/A 20000 lbf88800 N |
CAD
N/A
|
| 375D | Series N/A 375 | Bore (d) N/A 2 in50.8 mm | Inner Ring Width (B) N/A 2.094 in53.188 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19800 lbf87900 N | Static Radial Load Rating (C0) N/A 22700 lbf101000 N |
CAD
N/A
|
| 376DE | Series N/A 375 | Bore (d) N/A 1.8750 in47.625 mm | Inner Ring Width (B) N/A 2.094 in53.188 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19800 lbf87900 N | Static Radial Load Rating (C0) N/A 22700 lbf101000 N |
CAD
N/A
|
| 378DE | Series N/A 375 | Bore (d) N/A 1.9375 in49.213 mm | Inner Ring Width (B) N/A 2.094 in53.188 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19800 lbf87900 N | Static Radial Load Rating (C0) N/A 22700 lbf101000 N |
CAD
N/A
|
| 378DW | Series N/A 375 | Bore (d) N/A 1.9375 in49.213 mm | Inner Ring Width (B) N/A 2.6570 in67.488 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19800 lbf87900 N | Static Radial Load Rating (C0) N/A 22700 lbf101000 N |
CAD
N/A
|
| 389DE | Series N/A 385 | Bore (d) N/A 2.1875 in55.563 mm | Inner Ring Width (B) N/A 2.094 in53.188 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20500 lbf91000 N | Static Radial Load Rating (C0) N/A 24100 lbf107000 N |
CAD
N/A
|
| 392DW | Series N/A 395 | Bore (d) N/A 2.4375 in61.913 mm | Inner Ring Width (B) N/A 2.875 in73.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21000 lbf93400 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N |
CAD
N/A
|
| 39585D | Series N/A 39500 | Bore (d) N/A 2.5000 in63.5 mm | Inner Ring Width (B) N/A 2.375 in60.325 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 37500 lbf167000 N | Static Radial Load Rating (C0) N/A 50300 lbf224000 N |
CAD
N/A
|
| 399D | Series N/A 395 | Bore (d) N/A 2.4375 in61.913 mm | Inner Ring Width (B) N/A 2.187 in55.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N |
CAD
N/A
|
| 42362D | Series N/A 42000 | Bore (d) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 2.2812 in57.942 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 36600 lbf163000 N | Static Radial Load Rating (C0) N/A 54300 lbf241000 N |
CAD
N/A
|
| 46790D | Series N/A 46700 | Bore (d) N/A 6.5 in165.1 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 68200 lbf303000 N | Static Radial Load Rating (C0) N/A 143000 lbf635000 N |
CAD
N/A
|
| 48290DW | Series N/A 48200 | Bore (d) N/A 5 in127 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60200 lbf268000 N | Static Radial Load Rating (C0) N/A 111000 lbf493000 N |
CAD
N/A
|
| 48393D | Series N/A 48300 | Bore (d) N/A 5.375 in136.525 mm | Inner Ring Width (B) N/A 3.0625 in77.788 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 63600 lbf283000 N | Static Radial Load Rating (C0) N/A 122000 lbf542000 N |
CAD
N/A
|
| 487TD | Series N/A 475 | Bore (d) N/A 2.8375 in72.073 mm | Inner Ring Width (B) N/A 2.6590 in67.539 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf135000 N | Static Radial Load Rating (C0) N/A 41900 lbf186000 N |
CAD
N/A
|
| 496D | Series N/A 495 | Bore (d) N/A 3.1875 in80.963 mm | Inner Ring Width (B) N/A 2.344 in59.538 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 34700 lbf154000 N | Static Radial Load Rating (C0) N/A 48600 lbf216000 N |
CAD
N/A
|
| 52387D | Series N/A 52000 | Bore (d) N/A 3.875 in98.425 mm | Inner Ring Width (B) N/A 3.1250 in79.375 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50200 lbf223000 N | Static Radial Load Rating (C0) N/A 77000 lbf343000 N |
CAD
N/A
|