CAD (0)
  • Cart is empty
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
226 - 250 of 271 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A LM767700 N/A 16 in406.400 mm N/A 5.4375 in138.113 mm N/A 295000 lbf1310000 N N/A 631000 lbf2810000 N N/A
N/A LM767700 N/A 16 in406.400 mm N/A 5.4375 in138.113 mm N/A 338000 lbf1500000 N N/A 631000 lbf2810000 N N/A
N/A LM772700 N/A 19.253 in489.026 mm N/A 6.0625 in153.988 mm N/A 418000 lbf1860000 N N/A 871000 lbf3870000 N N/A
N/A M224700 N/A 4.75 in120.65 mm N/A 2.6875 in68.263 mm N/A 54900 lbf244000 N N/A 94900 lbf422000 N N/A
N/A M231600 N/A 6.0000 in152.400 mm N/A 3.3125 in84.138 mm N/A 84600 lbf377000 N N/A 150000 lbf668000 N N/A
N/A M238800 N/A 7.375 in187.325 mm N/A 4 in101.6 mm N/A 123000 lbf548000 N N/A 225000 lbf999000 N N/A
N/A M244200 N/A 8.6875 in220.663 mm N/A 4.5625 in115.888 mm N/A 156000 lbf695000 N N/A 308000 lbf1370000 N N/A
N/A M244200 N/A 8.6875 in220.663 mm N/A 4.5625 in115.888 mm N/A 156000 lbf695000 N N/A 308000 lbf1370000 N N/A
N/A M244200 N/A 8.6875 in220.663 mm N/A 4.5625 in115.888 mm N/A 179000 lbf797000 N N/A 308000 lbf1370000 N N/A
N/A M249700 N/A 10 in254.000 mm N/A 5.125 in130.175 mm N/A 206000 lbf914000 N N/A 416000 lbf1850000 N N/A
N/A M249700 N/A 10 in254.000 mm N/A 5.125 in130.175 mm N/A 206000 lbf914000 N N/A 416000 lbf1850000 N N/A
N/A M249700 N/A 10 in254.000 mm N/A 5.125 in130.175 mm N/A 206000 lbf914000 N N/A 416000 lbf1850000 N N/A
N/A M249700 N/A 10 in254.000 mm N/A 5.125 in130.175 mm N/A 206000 lbf914000 N N/A 416000 lbf1850000 N N/A
N/A M252300 N/A 9.8750 in250.825 mm N/A 5.375 in136.525 mm N/A 258000 lbf1150000 N N/A 455000 lbf2030000 N N/A
N/A M252300 N/A 10.625 in269.875 mm N/A 5.375 in136.525 mm N/A 258000 lbf1150000 N N/A 455000 lbf2030000 N N/A
N/A M252300 N/A 10.625 in269.875 mm N/A 5.375 in136.525 mm N/A 258000 lbf1150000 N N/A 455000 lbf2030000 N N/A
N/A M255400 N/A 11.375 in288.925 mm N/A 5.6875 in144.463 mm N/A 267000 lbf1190000 N N/A 567000 lbf2520000 N N/A
N/A M255400 N/A 11.375 in288.925 mm N/A 5.6875 in144.463 mm N/A 267000 lbf1190000 N N/A 567000 lbf2520000 N N/A
N/A M257100 N/A 12 in304.8 mm N/A 5.125 in130.175 mm N/A 269000 lbf1200000 N N/A 477000 lbf2120000 N N/A
N/A M257100 N/A 12 in304.8 mm N/A 5.125 in130.175 mm N/A 269000 lbf1200000 N N/A 477000 lbf2120000 N N/A
N/A M257200 N/A 12.0040 in304.902 mm N/A 5.0625 in128.588 mm N/A 251000 lbf1120000 N N/A 481000 lbf2140000 N N/A
N/A M257200 N/A 12.0040 in304.902 mm N/A 5.0625 in128.588 mm N/A 251000 lbf1120000 N N/A 481000 lbf2140000 N N/A
N/A M260100 N/A 13 in330.2 mm N/A 5.6875 in144.463 mm N/A 275000 lbf1220000 N N/A 619000 lbf2750000 N N/A
N/A M262400 N/A 13.6875 in347.663 mm N/A 5.4375 in138.113 mm N/A 352000 lbf1570000 N N/A 602000 lbf2680000 N N/A
N/A M262400 N/A 13.6875 in347.663 mm N/A 5.4375 in138.113 mm N/A 322000 lbf1430000 N N/A 602000 lbf2680000 N N/A
226 - 250 of 271 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »