CAD (0)
▾
Tapered Roller Bearings - Double Tapered Cones - Imperial
Tapered Roller Bearings - Double Cones
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 52400D | Series N/A 52000 | Bore (d) N/A 4.0000 in101.600 mm | Inner Ring Width (B) N/A 3.1250 in79.375 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50200 lbf223000 N | Static Radial Load Rating (C0) N/A 77000 lbf343000 N |
CAD
N/A
|
| 581D | Series N/A 575 | Bore (d) N/A 3.1875 in80.963 mm | Inner Ring Width (B) N/A 3.1549 in80.134 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46500 lbf207000 N | Static Radial Load Rating (C0) N/A 65400 lbf291000 N |
CAD
N/A
|
| 67388D | Series N/A 67300 | Bore (d) N/A 5 in127 mm | Inner Ring Width (B) N/A 3.625 in92.075 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 82600 lbf368000 N | Static Radial Load Rating (C0) N/A 141000 lbf625000 N |
CAD
N/A
|
| 67390D | Series N/A 67300 | Bore (d) N/A 5.25 in133.350 mm | Inner Ring Width (B) N/A 3.625 in92.075 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 82600 lbf368000 N | Static Radial Load Rating (C0) N/A 141000 lbf625000 N |
CAD
N/A
|
| 67790D | Series N/A 67700 | Bore (d) N/A 7.0000 in177.800 mm | Inner Ring Width (B) N/A 3.5625 in90.488 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 91100 lbf405000 N | Static Radial Load Rating (C0) N/A 175000 lbf779000 N |
CAD
N/A
|
| 67985D | Series N/A 67900 | Bore (d) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 95300 lbf424000 N | Static Radial Load Rating (C0) N/A 197000 lbf876000 N |
CAD
N/A
|
| 688TD | Series N/A 675 | Bore (d) N/A 3.9453 in100.211 mm | Inner Ring Width (B) N/A 3.75 in95.25 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56200 lbf250000 N | Static Radial Load Rating (C0) N/A 86700 lbf386000 N |
CAD
N/A
|
| 71426D | Series N/A 71000 | Bore (d) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 4 in101.6 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 81700 lbf364000 N | Static Radial Load Rating (C0) N/A 122000 lbf543000 N |
CAD
N/A
|
| 71450D | Series N/A 71000 | Bore (d) N/A 4.5000 in114.300 mm | Inner Ring Width (B) N/A 4 in101.6 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 81700 lbf364000 N | Static Radial Load Rating (C0) N/A 122000 lbf543000 N |
CAD
N/A
|
| 74510D | Series N/A 74000 | Bore (d) N/A 5.1183 in130.005 mm | Inner Ring Width (B) N/A 4.8750 in123.825 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 85900 lbf382000 N | Static Radial Load Rating (C0) N/A 138000 lbf614000 N |
CAD
N/A
|
| 74512D | Series N/A 74000 | Bore (d) N/A 5.125 in130.175 mm | Inner Ring Width (B) N/A 4 in101.6 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 85900 lbf382000 N | Static Radial Load Rating (C0) N/A 138000 lbf614000 N |
CAD
N/A
|
| 74555D | Series N/A 74000 | Bore (d) N/A 5.5000 in139.7 mm | Inner Ring Width (B) N/A 4.1875 in106.363 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76700 lbf341000 N | Static Radial Load Rating (C0) N/A 127000 lbf567000 N |
CAD
N/A
|
| 767D | Series N/A 755 | Bore (d) N/A 3.5000 in88.9 mm | Inner Ring Width (B) N/A 4.25 in107.95 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 73600 lbf327000 N | Static Radial Load Rating (C0) N/A 99200 lbf441000 N |
CAD
N/A
|
| 779D | Series N/A 775 | Bore (d) N/A 3.875 in98.425 mm | Inner Ring Width (B) N/A 4.0300 in102.362 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 77800 lbf346000 N | Static Radial Load Rating (C0) N/A 111000 lbf495000 N |
CAD
N/A
|
| 78251D | Series N/A 78000 | Bore (d) N/A 2.5000 in63.5 mm | Inner Ring Width (B) N/A 2.5980 in65.989 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38400 lbf171000 N | Static Radial Load Rating (C0) N/A 43400 lbf193000 N |
CAD
N/A
|
| 78255D | Series N/A 78000 | Bore (d) N/A 2.5586 in64.988 mm | Inner Ring Width (B) N/A 2.5980 in65.989 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38400 lbf171000 N | Static Radial Load Rating (C0) N/A 43400 lbf193000 N |
CAD
N/A
|
| 782D | Series N/A 775 | Bore (d) N/A 4.125 in104.775 mm | Inner Ring Width (B) N/A 4.0300 in102.362 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 77800 lbf346000 N | Static Radial Load Rating (C0) N/A 111000 lbf495000 N |
CAD
N/A
|
| 81601D | Series N/A 81000 | Bore (d) N/A 6.0000 in152.400 mm | Inner Ring Width (B) N/A 3.625 in92.075 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 90300 lbf402000 N | Static Radial Load Rating (C0) N/A 134000 lbf595000 N |
CAD
N/A
|
| 82680D | Series N/A 82600 | Bore (d) N/A 7.0000 in177.800 mm | Inner Ring Width (B) N/A 4.4375 in112.713 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 120000 lbf534000 N | Static Radial Load Rating (C0) N/A 220000 lbf979000 N |
CAD
N/A
|
| 82680DG | Series N/A 82600 | Bore (d) N/A 7.0000 in177.800 mm | Inner Ring Width (B) N/A 4.4375 in112.713 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 120000 lbf534000 N | Static Radial Load Rating (C0) N/A 220000 lbf979000 N |
CAD
N/A
|
| 82681D | Series N/A 82600 | Bore (d) N/A 7.0000 in177.800 mm | Inner Ring Width (B) N/A 4.4375 in112.713 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 120000 lbf534000 N | Static Radial Load Rating (C0) N/A 220000 lbf979000 N |
CAD
N/A
|
| 82681DGW | Series N/A 82600 | Bore (d) N/A 7.0000 in177.800 mm | Inner Ring Width (B) N/A 4.4375 in112.713 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 127000 lbf565000 N | Static Radial Load Rating (C0) N/A 220000 lbf979000 N |
CAD
N/A
|
| 8576D | Series N/A 8500 | Bore (d) N/A 9.25 in234.95 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf527000 N | Static Radial Load Rating (C0) N/A 240000 lbf1070000 N |
CAD
N/A
|
| 8576DW | Series N/A 8500 | Bore (d) N/A 9.25 in234.95 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf527000 N | Static Radial Load Rating (C0) N/A 240000 lbf1070000 N |
CAD
N/A
|
| 868D | Series N/A 855 | Bore (d) N/A 4.0000 in101.600 mm | Inner Ring Width (B) N/A 5.0000 in127.000 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 103000 lbf458000 N | Static Radial Load Rating (C0) N/A 142000 lbf630000 N |
CAD
N/A
|