CAD (0)
▾
Tapered Roller Bearings - Double Tapered Cones - Imperial
Tapered Roller Bearings - Double Cones
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 89108D | Series N/A 89000 | Bore (d) N/A 10.875 in276.225 mm | Inner Ring Width (B) N/A 3.5 in88.9 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf463000 N | Static Radial Load Rating (C0) N/A 212000 lbf941000 N |
CAD
N/A
|
| 89111D | Series N/A 89000 | Bore (d) N/A 11.0070 in279.578 mm | Inner Ring Width (B) N/A 3.5 in88.9 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf463000 N | Static Radial Load Rating (C0) N/A 212000 lbf941000 N |
CAD
N/A
|
| 8976D | Series N/A 8900 | Bore (d) N/A 8.0060 in203.352 mm | Inner Ring Width (B) N/A 3.2188 in81.758 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96300 lbf428000 N | Static Radial Load Rating (C0) N/A 172000 lbf764000 N |
CAD
N/A
|
| 93751D | Series N/A 93000 | Bore (d) N/A 7.5 in190.5 mm | Inner Ring Width (B) N/A 5.2500 in133.350 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164000 lbf731000 N | Static Radial Load Rating (C0) N/A 290000 lbf1290000 N |
CAD
N/A
|
| 93751DW | Series N/A 93000 | Bore (d) N/A 7.5 in190.5 mm | Inner Ring Width (B) N/A 5.2500 in133.350 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164000 lbf731000 N | Static Radial Load Rating (C0) N/A 290000 lbf1290000 N |
CAD
N/A
|
| 93788D | Series N/A 93000 | Bore (d) N/A 7.8730 in199.974 mm | Inner Ring Width (B) N/A 5.2500 in133.350 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164000 lbf731000 N | Static Radial Load Rating (C0) N/A 290000 lbf1290000 N |
CAD
N/A
|
| 93800D | Series N/A 93000 | Bore (d) N/A 8 in203.2 mm | Inner Ring Width (B) N/A 4.8750 in123.825 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164000 lbf731000 N | Static Radial Load Rating (C0) N/A 290000 lbf1290000 N |
CAD
N/A
|
| 93800DGW | Series N/A 93000 | Bore (d) N/A 8 in203.2 mm | Inner Ring Width (B) N/A 4.8750 in123.825 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164000 lbf731000 N | Static Radial Load Rating (C0) N/A 290000 lbf1290000 N |
CAD
N/A
|
| 93801D | Series N/A 93000 | Bore (d) N/A 8 in203.2 mm | Inner Ring Width (B) N/A 5.2500 in133.350 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164000 lbf731000 N | Static Radial Load Rating (C0) N/A 290000 lbf1290000 N |
CAD
N/A
|
| 946D | Series N/A 935 | Bore (d) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 6 in152.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 129000 lbf572000 N | Static Radial Load Rating (C0) N/A 177000 lbf786000 N |
CAD
N/A
|
| 94704D | Series N/A 94000 | Bore (d) N/A 7.0000 in177.800 mm | Inner Ring Width (B) N/A 6.25 in158.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf660000 N | Static Radial Load Rating (C0) N/A 242000 lbf1070000 N |
CAD
N/A
|
| 94706D | Series N/A 94000 | Bore (d) N/A 7.0000 in177.800 mm | Inner Ring Width (B) N/A 4.8750 in123.825 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf660000 N | Static Radial Load Rating (C0) N/A 242000 lbf1070000 N |
CAD
N/A
|
| 95474D | Series N/A 95000 | Bore (d) N/A 4.75 in120.65 mm | Inner Ring Width (B) N/A 6 in152.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 141000 lbf629000 N | Static Radial Load Rating (C0) N/A 209000 lbf931000 N |
CAD
N/A
|
| 95499D | Series N/A 95000 | Bore (d) N/A 5 in127 mm | Inner Ring Width (B) N/A 6 in152.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 141000 lbf629000 N | Static Radial Load Rating (C0) N/A 209000 lbf931000 N |
CAD
N/A
|
| 96851D | Series N/A 96000 | Bore (d) N/A 8.5 in215.900 mm | Inner Ring Width (B) N/A 5.125 in130.175 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 171000 lbf759000 N | Static Radial Load Rating (C0) N/A 319000 lbf1420000 N |
CAD
N/A
|
| 96851DW | Series N/A 96000 | Bore (d) N/A 8.5 in215.900 mm | Inner Ring Width (B) N/A 5.125 in130.175 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 171000 lbf759000 N | Static Radial Load Rating (C0) N/A 319000 lbf1420000 N |
CAD
N/A
|
| 97500D | Series N/A 97000 | Bore (d) N/A 5 in127 mm | Inner Ring Width (B) N/A 5.9545 in151.244 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84500 lbf376000 N | Static Radial Load Rating (C0) N/A 109000 lbf486000 N |
CAD
N/A
|
| 99587D | Series N/A 99000 | Bore (d) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf660000 N | Static Radial Load Rating (C0) N/A 231000 lbf1030000 N |
CAD
N/A
|
| EE113090D | Series N/A 113000 | Bore (d) N/A 9 in228.600 mm | Inner Ring Width (B) N/A 6.25 in158.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 287000 lbf1270000 N | Static Radial Load Rating (C0) N/A 361000 lbf1600000 N |
CAD
N/A
|
| EE126096D | Series N/A 126000 | Bore (d) N/A 9.625 in244.475 mm | Inner Ring Width (B) N/A 5.75 in146.05 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 204000 lbf907000 N | Static Radial Load Rating (C0) N/A 381000 lbf1690000 N |
CAD
N/A
|
| EE126096DGW | Series N/A 126000 | Bore (d) N/A 9.625 in244.475 mm | Inner Ring Width (B) N/A 5.75 in146.05 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 204000 lbf907000 N | Static Radial Load Rating (C0) N/A 381000 lbf1690000 N |
CAD
N/A
|
| EE127094D | Series N/A 127000 | Bore (d) N/A 9.4970 in241.224 mm | Inner Ring Width (B) N/A 4.25 in107.95 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf660000 N | Static Radial Load Rating (C0) N/A 282000 lbf1250000 N |
CAD
N/A
|
| EE127097DW | Series N/A 127000 | Bore (d) N/A 9.5070 in241.478 mm | Inner Ring Width (B) N/A 4.25 in107.95 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf660000 N | Static Radial Load Rating (C0) N/A 282000 lbf1250000 N |
CAD
N/A
|
| EE128114D | Series N/A 128000 | Bore (d) N/A 11.0236 in279.999 mm | Inner Ring Width (B) N/A 8.1250 in206.375 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 208000 lbf924000 N | Static Radial Load Rating (C0) N/A 409000 lbf1820000 N |
CAD
N/A
|
| EE129119D | Series N/A 129000 | Bore (d) N/A 11.81 in299.974 mm | Inner Ring Width (B) N/A 5.3125 in134.938 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 lbf896000 N | Static Radial Load Rating (C0) N/A 401000 lbf1780000 N |
CAD
N/A
|