CAD (0)
▾
Tapered Roller Bearings - Double Tapered Cones - Imperial
Tapered Roller Bearings - Double Cones
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| EE234157D | Series N/A 234000 | Bore (d) N/A 15.5 in393.7 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 244000 lbf1090000 N | Static Radial Load Rating (C0) N/A 451000 lbf2010000 N |
CAD
N/A
|
| EE234161D | Series N/A 234000 | Bore (d) N/A 16 in406.400 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 244000 lbf1090000 N | Static Radial Load Rating (C0) N/A 451000 lbf2010000 N |
CAD
N/A
|
| EE243193D | Series N/A 243000 | Bore (d) N/A 19.253 in489.026 mm | Inner Ring Width (B) N/A 6 in152.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 330000 lbf1470000 N | Static Radial Load Rating (C0) N/A 822000 lbf3660000 N |
CAD
N/A
|
| EE275106D | Series N/A 275000 | Bore (d) N/A 10.5 in266.7 mm | Inner Ring Width (B) N/A 5.125 in130.175 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 198000 lbf883000 N | Static Radial Load Rating (C0) N/A 359000 lbf1600000 N |
CAD
N/A
|
| EE275109D | Series N/A 275000 | Bore (d) N/A 10.875 in276.225 mm | Inner Ring Width (B) N/A 5.125 in130.175 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 198000 lbf883000 N | Static Radial Load Rating (C0) N/A 359000 lbf1600000 N |
CAD
N/A
|
| EE275109DGW | Series N/A 275000 | Bore (d) N/A 10.875 in276.225 mm | Inner Ring Width (B) N/A 5.125 in130.175 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 198000 lbf883000 N | Static Radial Load Rating (C0) N/A 359000 lbf1600000 N |
CAD
N/A
|
| EE275109DW | Series N/A 275000 | Bore (d) N/A 10.875 in276.225 mm | Inner Ring Width (B) N/A 5.125 in130.175 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 198000 lbf883000 N | Static Radial Load Rating (C0) N/A 359000 lbf1600000 N |
CAD
N/A
|
| EE280625D | Series N/A 280000 | Bore (d) N/A 6.25 in158.75 mm | Inner Ring Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 136000 lbf603000 N | Static Radial Load Rating (C0) N/A 195000 lbf867000 N |
CAD
N/A
|
| EE280700D | Series N/A 280000 | Bore (d) N/A 7.0000 in177.800 mm | Inner Ring Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 136000 lbf603000 N | Static Radial Load Rating (C0) N/A 195000 lbf867000 N |
CAD
N/A
|
| EE280700DG | Series N/A 280000 | Bore (d) N/A 7.0000 in177.800 mm | Inner Ring Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 136000 lbf603000 N | Static Radial Load Rating (C0) N/A 195000 lbf867000 N |
CAD
N/A
|
| EE280703DW | Series N/A 280000 | Bore (d) N/A 7.0000 in177.800 mm | Inner Ring Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 136000 lbf603000 N | Static Radial Load Rating (C0) N/A 195000 lbf867000 N |
CAD
N/A
|
| EE291176D | Series N/A 290000 | Bore (d) N/A 11.75 in298.45 mm | Inner Ring Width (B) N/A 4.25 in107.95 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 199000 lbf887000 N | Static Radial Load Rating (C0) N/A 312000 lbf1390000 N |
CAD
N/A
|
| EE291200D | Series N/A 290000 | Bore (d) N/A 12 in304.8 mm | Inner Ring Width (B) N/A 4.25 in107.95 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 199000 lbf887000 N | Static Radial Load Rating (C0) N/A 312000 lbf1390000 N |
CAD
N/A
|
| EE291202D | Series N/A 290000 | Bore (d) N/A 12 in304.8 mm | Inner Ring Width (B) N/A 4.625 in117.475 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 199000 lbf887000 N | Static Radial Load Rating (C0) N/A 312000 lbf1390000 N |
CAD
N/A
|
| EE325296D | Series N/A 325000 | Bore (d) N/A 29.5 in749.3 mm | Inner Ring Width (B) N/A 13.7500 in349.250 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1600000 lbf7120000 N | Static Radial Load Rating (C0) N/A 3640000 lbf16200000 N |
CAD
N/A
|
| EE329117D | Series N/A 329000 | Bore (d) N/A 11.994 in304.648 mm | Inner Ring Width (B) N/A 5.1875 in131.763 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 248000 lbf1100000 N | Static Radial Load Rating (C0) N/A 477000 lbf2120000 N |
CAD
N/A
|
| EE329118D | Series N/A 329000 | Bore (d) N/A 11.75 in298.45 mm | Inner Ring Width (B) N/A 5.1875 in131.763 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 243000 lbf1080000 N | Static Radial Load Rating (C0) N/A 462000 lbf2060000 N |
CAD
N/A
|
| EE329119D | Series N/A 329000 | Bore (d) N/A 11.994 in304.648 mm | Inner Ring Width (B) N/A 5.1875 in131.763 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 243000 lbf1080000 N | Static Radial Load Rating (C0) N/A 462000 lbf2060000 N |
CAD
N/A
|
| EE420750D | Series N/A 420000 | Bore (d) N/A 7.5 in190.5 mm | Inner Ring Width (B) N/A 6 in152.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 248000 lbf1100000 N | Static Radial Load Rating (C0) N/A 409000 lbf1820000 N |
CAD
N/A
|
| EE420800D | Series N/A 420000 | Bore (d) N/A 8 in203.2 mm | Inner Ring Width (B) N/A 6 in152.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 248000 lbf1100000 N | Static Radial Load Rating (C0) N/A 409000 lbf1820000 N |
CAD
N/A
|
| EE430901D | Series N/A 430000 | Bore (d) N/A 9 in228.600 mm | Inner Ring Width (B) N/A 6.3750 in161.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 253000 lbf1120000 N | Static Radial Load Rating (C0) N/A 432000 lbf1920000 N |
CAD
N/A
|
| EE433301D | Series N/A 433000 | Bore (d) N/A 30 in762.000 mm | Inner Ring Width (B) N/A 12.2500 in311.150 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1670000 lbf7440000 N | Static Radial Load Rating (C0) N/A 3410000 lbf15200000 N |
CAD
N/A
|
| EE435103D | Series N/A 435000 | Bore (d) N/A 10.25 in260.35 mm | Inner Ring Width (B) N/A 6.125 in155.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 253000 lbf1120000 N | Static Radial Load Rating (C0) N/A 451000 lbf2010000 N |
CAD
N/A
|
| EE450600D | Series N/A 450000 | Bore (d) N/A 6.0000 in152.400 mm | Inner Ring Width (B) N/A 6.7500 in171.450 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 224000 lbf994000 N | Static Radial Load Rating (C0) N/A 333000 lbf1480000 N |
CAD
N/A
|
| EE480181D | Series N/A 480000 | Bore (d) N/A 18 in457.200 mm | Inner Ring Width (B) N/A 14.5000 in368.300 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1390000 lbf6190000 N | Static Radial Load Rating (C0) N/A 1980000 lbf8790000 N |
CAD
N/A
|