CAD (0)
▾
Tapered Roller Bearings - Double Tapered Cones - Imperial
Tapered Roller Bearings - Double Cones
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| LM258648DW | Series N/A LM258600 | Bore (d) N/A 12.5 in317.500 mm | Inner Ring Width (B) N/A 5.0625 in128.588 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 222000 lbf986000 N | Static Radial Load Rating (C0) N/A 502000 lbf2230000 N |
CAD
N/A
|
| LM258649D | Series N/A LM258600 | Bore (d) N/A 12.5 in317.500 mm | Inner Ring Width (B) N/A 5.0625 in128.588 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 222000 lbf986000 N | Static Radial Load Rating (C0) N/A 502000 lbf2230000 N |
CAD
N/A
|
| LM263149D | Series N/A LM263100 | Bore (d) N/A 14 in355.6 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 212000 lbf941000 N | Static Radial Load Rating (C0) N/A 510000 lbf2270000 N |
CAD
N/A
|
| LM263149DW | Series N/A LM263100 | Bore (d) N/A 14 in355.6 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 212000 lbf941000 N | Static Radial Load Rating (C0) N/A 510000 lbf2270000 N |
CAD
N/A
|
| LM272249DW | Series N/A LM272200 | Bore (d) N/A 19 in482.6 mm | Inner Ring Width (B) N/A 6.25 in158.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 380000 lbf1690000 N | Static Radial Load Rating (C0) N/A 921000 lbf4100000 N |
CAD
N/A
|
| LM278848D | Series N/A LM278800 | Bore (d) N/A 23.0625 in585.788 mm | Inner Ring Width (B) N/A 9.0625 in230.188 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 740000 lbf3290000 N | Static Radial Load Rating (C0) N/A 1860000 lbf8280000 N |
CAD
N/A
|
| LM282549D | Series N/A LM282500 | Bore (d) N/A 27.8750 in708.025 mm | Inner Ring Width (B) N/A 10.7500 in273.050 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1040000 lbf4630000 N | Static Radial Load Rating (C0) N/A 2710000 lbf12000000 N |
CAD
N/A
|
| LM287649D | Series N/A LM287600 | Bore (d) N/A 36.9375 in938.213 mm | Inner Ring Width (B) N/A 15.7500 in400.050 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2050000 lbf9120000 N | Static Radial Load Rating (C0) N/A 5300000 lbf23600000 N |
CAD
N/A
|
| LM451349D | Series N/A LM451300 | Bore (d) N/A 10.5 in266.7 mm | Inner Ring Width (B) N/A 4.3125 in109.538 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 158000 lbf701000 N | Static Radial Load Rating (C0) N/A 339000 lbf1510000 N |
CAD
N/A
|
| LM451349DGW | Series N/A LM451300 | Bore (d) N/A 10.5 in266.7 mm | Inner Ring Width (B) N/A 4.3125 in109.538 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 158000 lbf701000 N | Static Radial Load Rating (C0) N/A 339000 lbf1510000 N |
CAD
N/A
|
| LM451349DW | Series N/A LM451300 | Bore (d) N/A 10.5 in266.7 mm | Inner Ring Width (B) N/A 4.3125 in109.538 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 158000 lbf701000 N | Static Radial Load Rating (C0) N/A 339000 lbf1510000 N |
CAD
N/A
|
| LM451349DWX | Series N/A LM451300 | Bore (d) N/A 10.5 in266.7 mm | Inner Ring Width (B) N/A 4.3125 in109.538 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 194000 lbf864000 N | Static Radial Load Rating (C0) N/A 339000 lbf1510000 N |
CAD
N/A
|
| LM654640D | Series N/A LM654600 | Bore (d) N/A 10.75 in273.05 mm | Inner Ring Width (B) N/A 4.625 in117.475 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 162000 lbf722000 N | Static Radial Load Rating (C0) N/A 387000 lbf1720000 N |
CAD
N/A
|
| LM654644D | Series N/A LM654600 | Bore (d) N/A 11.0070 in279.578 mm | Inner Ring Width (B) N/A 4.625 in117.475 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 162000 lbf722000 N | Static Radial Load Rating (C0) N/A 387000 lbf1720000 N |
CAD
N/A
|
| LM654648DW | Series N/A LM654600 | Bore (d) N/A 11.25 in285.750 mm | Inner Ring Width (B) N/A 4.625 in117.475 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 162000 lbf722000 N | Static Radial Load Rating (C0) N/A 387000 lbf1720000 N |
CAD
N/A
|
| LM665949DGW | Series N/A LM665900 | Bore (d) N/A 15.1875 in385.763 mm | Inner Ring Width (B) N/A 6 in152.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 304000 lbf1350000 N | Static Radial Load Rating (C0) N/A 710000 lbf3160000 N |
CAD
N/A
|
| LM665949DW | Series N/A LM665900 | Bore (d) N/A 15.1875 in385.763 mm | Inner Ring Width (B) N/A 6 in152.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 304000 lbf1350000 N | Static Radial Load Rating (C0) N/A 710000 lbf3160000 N |
CAD
N/A
|
| LM742749DW | Series N/A LM742700 | Bore (d) N/A 8.5 in215.900 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96600 lbf430000 N | Static Radial Load Rating (C0) N/A 200000 lbf892000 N |
CAD
N/A
|
| LM761648DW | Series N/A LM761600 | Bore (d) N/A 13 7/16 in341.313 mm | Inner Ring Width (B) N/A 4.8125 in122.238 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 206000 lbf915000 N | Static Radial Load Rating (C0) N/A 432000 lbf1920000 N |
CAD
N/A
|
| LM761649DGW | Series N/A LM761600 | Bore (d) N/A 13.5060 in343.052 mm | Inner Ring Width (B) N/A 4.8125 in122.238 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 236000 lbf1050000 N | Static Radial Load Rating (C0) N/A 432000 lbf1920000 N |
CAD
N/A
|
| LM761649DW | Series N/A LM761600 | Bore (d) N/A 13.5060 in343.052 mm | Inner Ring Width (B) N/A 4.8125 in122.238 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 206000 lbf915000 N | Static Radial Load Rating (C0) N/A 432000 lbf1920000 N |
CAD
N/A
|
| LM761649DWH | Series N/A LM761600 | Bore (d) N/A 13.5060 in343.052 mm | Inner Ring Width (B) N/A 4.8125 in122.238 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 236000 lbf1050000 N | Static Radial Load Rating (C0) N/A 432000 lbf1920000 N |
CAD
N/A
|
| LM767745D | Series N/A LM767700 | Bore (d) N/A 15.5 in393.7 mm | Inner Ring Width (B) N/A 5.4375 in138.113 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 295000 lbf1310000 N | Static Radial Load Rating (C0) N/A 631000 lbf2810000 N |
CAD
N/A
|
| LM767748DA | Series N/A LM767700 | Bore (d) N/A 16 in406.400 mm | Inner Ring Width (B) N/A 5.4375 in138.113 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 317000 lbf1410000 N | Static Radial Load Rating (C0) N/A 699000 lbf3110000 N |
CAD
N/A
|
| LM767748DW | Series N/A LM767700 | Bore (d) N/A 16 in406.400 mm | Inner Ring Width (B) N/A 5.4375 in138.113 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 295000 lbf1310000 N | Static Radial Load Rating (C0) N/A 631000 lbf2810000 N |
CAD
N/A
|