CAD (0)
  • Cart is empty
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
301 - 325 of 710 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Double Cup Width

CAD

N/A 750000 N/A 12 in304.8 mm N/A 3.8438 in97.633 mm N/A
N/A 750000 N/A 12 in304.8 mm N/A 3.8438 in97.633 mm N/A
N/A 752000 N/A 38.0000 in965.200 mm N/A 5.25 in133.35 mm N/A
N/A 752000 N/A 38.0000 in965.200 mm N/A 5.25 in133.35 mm N/A
N/A 752000 N/A 38.0000 in965.200 mm N/A 5.25 in133.35 mm N/A
N/A 755 N/A 6.375 in161.925 mm N/A 3.375 in85.725 mm N/A
N/A 755 N/A 6.375 in161.925 mm N/A 3.375 in85.725 mm N/A
N/A 755000 N/A 36.0199 in914.905 mm N/A 5.5080 in139.903 mm N/A
N/A 755000 N/A 36 in914.4 mm N/A 5.5000 in139.700 mm N/A
N/A 755000 N/A 38.5000 in977.9 mm N/A 5.5000 in139.700 mm N/A
N/A 755000 N/A 39.5000 in1003.300 mm N/A 5.5000 in139.700 mm N/A
N/A 762000 N/A 40.0000 in1016 mm N/A 5.75 in146.05 mm N/A
N/A 762000 N/A 40.0000 in1016 mm N/A 5.75 in146.05 mm N/A
N/A 762000 N/A 42.0000 in1066.800 mm N/A 5.75 in146.05 mm N/A
N/A 763000 N/A 41 in1041.4 mm N/A 4.8750 in123.825 mm N/A
N/A 763000 N/A 41 in1041.4 mm N/A 4.8750 in123.825 mm N/A
N/A 775 N/A 7.0866 in180 mm N/A 3.375 in85.725 mm N/A
N/A 775 N/A 7.0866 in180 mm N/A 3.375 in85.725 mm N/A
N/A 775 N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A
N/A 775 N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A
N/A 775 N/A 7.125 in180.975 mm N/A 3.375 in85.725 mm N/A
N/A 780000 N/A 13.75 in349.250 mm N/A 3.875 in98.425 mm N/A
N/A 78000C N/A 5.5 in139.7 mm N/A 2.0395 in51.803 mm N/A
N/A 78000 N/A 5.5 in139.7 mm N/A 2.0395 in51.803 mm N/A
N/A 78000 N/A 5.5100 in139.954 mm N/A 2.0395 in51.803 mm N/A
301 - 325 of 710 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »