CAD (0)
  • Cart is empty
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
501 - 525 of 710 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Double Cup Width

CAD

N/A HM252300 N/A 16.997 in431.724 mm N/A 5.0625 in128.588 mm N/A
N/A HM252300 N/A 16.997 in431.724 mm N/A 5.0625 in128.588 mm N/A
N/A HM256800 N/A 16.625 in422.275 mm N/A 5.375 in136.525 mm N/A
N/A HM256800 N/A 16.625 in422.275 mm N/A 5.375 in136.525 mm N/A
N/A HM256800 N/A 16.625 in422.275 mm N/A 5.375 in136.525 mm N/A
N/A HM256800 N/A 16.625 in422.275 mm N/A 6.0000 in152.400 mm N/A
N/A HM259000 N/A 17.625 in447.675 mm N/A 5.75 in146.05 mm N/A
N/A HM259000 N/A 17.625 in447.675 mm N/A 5.75 in146.05 mm N/A
N/A HM259000 N/A 17.625 in447.675 mm N/A 5.75 in146.05 mm N/A
N/A HM259000 N/A 17.625 in447.675 mm N/A 5.75 in146.05 mm N/A
N/A HM259000 N/A 17.625 in447.675 mm N/A 5.9375 in150.813 mm N/A
N/A HM261000 N/A 18.5000 in469.900 mm N/A 6.0000 in152.400 mm N/A
N/A HM261000 N/A 18.5000 in469.900 mm N/A 7 in177.8 mm N/A
N/A HM262700 N/A 19.25 in488.95 mm N/A 6.2500 in158.750 mm N/A
N/A HM265000 N/A 20.625 in523.875 mm N/A 6.6875 in169.863 mm N/A
N/A HM265000 N/A 20.7037 in525.874 mm N/A 6.6875 in169.863 mm N/A
N/A HM266400 N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A
N/A HM266400 N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A
N/A HM456900 N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A
N/A HM617000 N/A 5.625 in142.875 mm N/A 3 in76.2 mm N/A
N/A HM731600 N/A 9.4375 in239.713 mm N/A 3.3125 in84.138 mm N/A
N/A HM731600 N/A 9.4375 in239.713 mm N/A 3.3125 in84.138 mm N/A
N/A HM743300 N/A 13.125 in333.375 mm N/A 4.5 in114.3 mm N/A
N/A HM746600 N/A 14 in355.6 mm N/A 4.5 in114.3 mm N/A
N/A HM821500 N/A 7.7500 in196.850 mm N/A 2.9300 in74.422 mm N/A
501 - 525 of 710 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »