CAD (0)
  • Cart is empty
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
76 - 100 of 710 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Double Cup Width

CAD

N/A 24700 N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A
N/A 24700 N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A
N/A 24700 N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A
N/A 2500 N/A 2.75 in69.85 mm N/A 2.2500 in57.150 mm N/A
N/A 2500 N/A 2.75 in69.85 mm N/A 2.2500 in57.150 mm N/A
N/A 25000 N/A 2.875 in73.025 mm N/A 1.3985 in35.522 mm N/A
N/A 25500 N/A 3.265 in82.931 mm N/A 1.875 in47.625 mm N/A
N/A 25500 N/A 3.265 in82.931 mm N/A 1.875 in47.625 mm N/A
N/A 26000 N/A 2.8125 in71.438 mm N/A 1.4375 in36.513 mm N/A
N/A 26000 N/A 2.8336 in71.973 mm N/A 1.4375 in36.513 mm N/A
N/A 275000 N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A
N/A 275000 N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A
N/A 275000 N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A
N/A 275000 N/A 16 in406.4 mm N/A 4.25 in107.95 mm N/A
N/A 275000 N/A 16 in406.4 mm N/A 4.25 in107.95 mm N/A
N/A 27600 N/A 4.9375 in125.413 mm N/A 1.75 in44.45 mm N/A
N/A 27800 N/A 3.151 in80.035 mm N/A 1.7700 in44.958 mm N/A
N/A 280000 N/A 12 in304.8 mm N/A 3.875 in98.425 mm N/A
N/A 280000 N/A 12 in304.8 mm N/A 3.875 in98.425 mm N/A
N/A 28000 N/A 3.151 in80.035 mm N/A 1.375 in34.925 mm N/A
N/A 28000 N/A 3.151 in80.035 mm N/A 1.375 in34.925 mm N/A
N/A 28000 N/A 3.151 in80.035 mm N/A 1.375 in34.925 mm N/A
N/A 28000 N/A 3.151 in80.035 mm N/A 1.375 in34.925 mm N/A
N/A 285000 N/A 22.625 in574.675 mm N/A 4.1875 in106.363 mm N/A
N/A 285000 N/A 22.625 in574.675 mm N/A 4.1875 in106.363 mm N/A
76 - 100 of 710 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »