CAD (0)
▾
Tapered Roller Bearings - Single Cones - Metric
Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (mm)
Bore Size (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| X33020 | Series N/A 33020 | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 39 mm1.5354 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 251000 N56300 lbf | Static Radial Load Rating (C0) N/A 393000 N88300 lbf |
CAD
N/A
|
| X33220M | Series N/A 33220 | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 63 mm2.4803 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 488000 N110000 lbf | Static Radial Load Rating (C0) N/A 679000 N153000 lbf |
CAD
N/A
|
| XA30220M | Series N/A 30220M | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 34.000 mm1.3386 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 357000 N80200 lbf | Static Radial Load Rating (C0) N/A 375000 N84300 lbf |
CAD
N/A
|
| XAA32020X | Series N/A 32020X | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 32.000 mm1.2598 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 231000 N51800 lbf | Static Radial Load Rating (C0) N/A 295000 N66400 lbf |
CAD
N/A
|
| XAA32220CM | Series N/A 32220C | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 46.000 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 393000 N88400 lbf | Static Radial Load Rating (C0) N/A 521000 N117000 lbf |
CAD
N/A
|
| X33020M | Series N/A 33020 | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 39 mm1.5354 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 251000 N56300 lbf | Static Radial Load Rating (C0) N/A 393000 N88300 lbf |
CAD
N/A
|
| X30221M | Series N/A 30221M | Bore (d) N/A 105.000 mm4.1339 in | Inner Ring Width (B) N/A 36 mm1.4173 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 325000 N73200 lbf | Static Radial Load Rating (C0) N/A 407000 N91400 lbf |
CAD
N/A
|
| X32021X | Series N/A 32021X | Bore (d) N/A 105.000 mm4.1339 in | Inner Ring Width (B) N/A 35.000 mm1.3780 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 269000 N60500 lbf | Static Radial Load Rating (C0) N/A 339000 N76200 lbf |
CAD
N/A
|
| X32021XM | Series N/A 32021XM | Bore (d) N/A 105.000 mm4.1339 in | Inner Ring Width (B) N/A 35.000 mm1.3780 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 269000 N60500 lbf | Static Radial Load Rating (C0) N/A 339000 N76200 lbf |
CAD
N/A
|
| X32021XSA | Series N/A 32021X | Bore (d) N/A 105.000 mm4.1339 in | Inner Ring Width (B) N/A 35.000 mm1.3780 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 269000 N60500 lbf | Static Radial Load Rating (C0) N/A 339000 N76200 lbf |
CAD
N/A
|
| X32221 | Series N/A 32221 | Bore (d) N/A 105.000 mm4.1339 in | Inner Ring Width (B) N/A 50 mm1.9685 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 398000 N89600 lbf | Static Radial Load Rating (C0) N/A 516000 N116000 lbf |
CAD
N/A
|
| X32221M | Series N/A 32221M | Bore (d) N/A 105.000 mm4.1339 in | Inner Ring Width (B) N/A 50 mm1.9685 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 472000 N106000 lbf | Static Radial Load Rating (C0) N/A 516000 N116000 lbf |
CAD
N/A
|
| X32321M | Series N/A 32321M | Bore (d) N/A 105.000 mm4.1338 in | Inner Ring Width (B) N/A 77.000 mm3.0315 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 769000 N173000 lbf | Static Radial Load Rating (C0) N/A 989000 N222000 lbf |
CAD
N/A
|
| X33021 | Series N/A 33021 | Bore (d) N/A 105.000 mm4.1339 in | Inner Ring Width (B) N/A 43 mm1.6929 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 291000 N65400 lbf | Static Radial Load Rating (C0) N/A 449000 N101000 lbf |
CAD
N/A
|
| XAA32221 | Series N/A 32221 | Bore (d) N/A 105.000 mm4.1339 in | Inner Ring Width (B) N/A 50 mm1.9685 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 398000 N89600 lbf | Static Radial Load Rating (C0) N/A 516000 N116000 lbf |
CAD
N/A
|
| XGA32021X | Series N/A 32021X | Bore (d) N/A 106.000 mm4.1732 in | Inner Ring Width (B) N/A 35.000 mm1.3780 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 269000 N60500 lbf | Static Radial Load Rating (C0) N/A 339000 N76200 lbf |
CAD
N/A
|
| JHM522649 | Series N/A HM522600 | Bore (d) N/A 110 mm4.3307 in | Inner Ring Width (B) N/A 46.000 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 371000 N83500 lbf | Static Radial Load Rating (C0) N/A 554000 N125000 lbf |
CAD
N/A
|
| JHM522649A | Series N/A HM522600 | Bore (d) N/A 110 mm4.3307 in | Inner Ring Width (B) N/A 46.000 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 371000 N83500 lbf | Static Radial Load Rating (C0) N/A 554000 N125000 lbf |
CAD
N/A
|
| JHM522649AC | Series N/A HM522600 | Bore (d) N/A 110 mm4.3307 in | Inner Ring Width (B) N/A 46.000 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 N98900 lbf | Static Radial Load Rating (C0) N/A 554000 N125000 lbf |
CAD
N/A
|
| JHM522649C | Series N/A HM522600 | Bore (d) N/A 110 mm4.3307 in | Inner Ring Width (B) N/A 46.000 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 N98900 lbf | Static Radial Load Rating (C0) N/A 554000 N125000 lbf |
CAD
N/A
|
| JM822049 | Series N/A M822000 | Bore (d) N/A 110 mm4.3307 in | Inner Ring Width (B) N/A 35.000 mm1.3780 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 227000 N51100 lbf | Static Radial Load Rating (C0) N/A 356000 N80100 lbf |
CAD
N/A
|
| JM822049H | Series N/A M822000 | Bore (d) N/A 110 mm4.3307 in | Inner Ring Width (B) N/A 35.000 mm1.3780 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 215000 N48400 lbf | Static Radial Load Rating (C0) N/A 330000 N74100 lbf |
CAD
N/A
|
| JM822049N | Series N/A M822000 | Bore (d) N/A 110 mm4.3307 in | Inner Ring Width (B) N/A 35.000 mm1.3780 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 227000 N51100 lbf | Static Radial Load Rating (C0) N/A 356000 N80100 lbf |
CAD
N/A
|
| KJHM522649 | Series N/A HM522600 | Bore (d) N/A 110 mm4.3307 in | Inner Ring Width (B) N/A 46.000 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 N98900 lbf | Static Radial Load Rating (C0) N/A 554000 N125000 lbf |
CAD
N/A
|
| X30222M | Series N/A 30222M | Bore (d) N/A 110 mm4.3307 in | Inner Ring Width (B) N/A 38.000 mm1.4961 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 374000 N84000 lbf | Static Radial Load Rating (C0) N/A 475000 N107000 lbf |
CAD
N/A
|