CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| LM300849N | Series N/A | Bore (d) N/A 1.6137 in40.988 mm | Inner Ring Width (B) N/A 0.7087 in18.001 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13300 lbf59100 N | Static Radial Load Rating (C0) N/A 14300 lbf63500 N |
CAD
N/A
|
| 11162 | Series N/A 11000 | Bore (d) N/A 1.6250 in41.275 mm | Inner Ring Width (B) N/A 0.6844 in17.384 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10800 lbf48100 N | Static Radial Load Rating (C0) N/A 12400 lbf55100 N |
CAD
N/A
|
| 11163 | Series N/A 11000 | Bore (d) N/A 1.6250 in41.275 mm | Inner Ring Width (B) N/A 0.6844 in17.384 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10800 lbf48100 N | Static Radial Load Rating (C0) N/A 12400 lbf55100 N |
CAD
N/A
|
| 18590 | Series N/A | Bore (d) N/A 1.6250 in41.275 mm | Inner Ring Width (B) N/A 0.6875 in17.463 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50800 N | Static Radial Load Rating (C0) N/A 13100 lbf58100 N |
CAD
N/A
|
| 22778 | Series N/A | Bore (d) N/A 1.6250 in41.275 mm | Inner Ring Width (B) N/A 1.0625 in26.988 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20900 lbf92900 N | Static Radial Load Rating (C0) N/A 25800 lbf115000 N |
CAD
N/A
|
| 24780 | Series N/A 24700 | Bore (d) N/A 1.6250 in41.275 mm | Inner Ring Width (B) N/A 0.9063 in23.02 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17000 lbf75500 N | Static Radial Load Rating (C0) N/A 20100 lbf89200 N |
CAD
N/A
|
| 24781 | Series N/A 24700 | Bore (d) N/A 1.6250 in41.275 mm | Inner Ring Width (B) N/A 0.9063 in23.02 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17000 lbf75500 N | Static Radial Load Rating (C0) N/A 20100 lbf89200 N |
CAD
N/A
|
| 26882 | Series N/A 26800 | Bore (d) N/A 1.6250 in41.275 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20500 lbf91100 N | Static Radial Load Rating (C0) N/A 24800 lbf110000 N |
CAD
N/A
|
| 26885 | Series N/A 26800 | Bore (d) N/A 1.6250 in41.275 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20500 lbf91100 N | Static Radial Load Rating (C0) N/A 24800 lbf110000 N |
CAD
N/A
|
| 336 | Series N/A 335 | Bore (d) N/A 1.6250 in41.275 mm | Inner Ring Width (B) N/A 0.882 in22.403 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21200 lbf94300 N | Static Radial Load Rating (C0) N/A 18700 lbf83400 N |
CAD
N/A
|
| 3383 | Series N/A 3300 | Bore (d) N/A 1.6250 in41.275 mm | Inner Ring Width (B) N/A 1.1965 in30.391 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25800 lbf115000 N | Static Radial Load Rating (C0) N/A 29100 lbf129000 N |
CAD
N/A
|
| 3384 | Series N/A 3300 | Bore (d) N/A 1.6250 in41.275 mm | Inner Ring Width (B) N/A 1.1965 in30.391 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25800 lbf115000 N | Static Radial Load Rating (C0) N/A 29100 lbf129000 N |
CAD
N/A
|
| 342 | Series N/A 335 | Bore (d) N/A 1.6250 in41.275 mm | Inner Ring Width (B) N/A 0.882 in22.403 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21200 lbf94300 N | Static Radial Load Rating (C0) N/A 18700 lbf83400 N |
CAD
N/A
|
| 342A | Series N/A 335 | Bore (d) N/A 1.6250 in41.275 mm | Inner Ring Width (B) N/A 1.1802 in29.977 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21200 lbf94300 N | Static Radial Load Rating (C0) N/A 18700 lbf83400 N |
CAD
N/A
|
| 3576 | Series N/A 3500 | Bore (d) N/A 1.6250 in41.275 mm | Inner Ring Width (B) N/A 1.216 in30.886 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25500 lbf113000 N | Static Radial Load Rating (C0) N/A 30100 lbf134000 N |
CAD
N/A
|
| 3577 | Series N/A 3500 | Bore (d) N/A 1.6250 in41.275 mm | Inner Ring Width (B) N/A 1.216 in30.886 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25500 lbf113000 N | Static Radial Load Rating (C0) N/A 30100 lbf134000 N |
CAD
N/A
|
| 3585 | Series N/A 3500 | Bore (d) N/A 1.6250 in41.275 mm | Inner Ring Width (B) N/A 1.216 in30.886 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25500 lbf113000 N | Static Radial Load Rating (C0) N/A 30100 lbf134000 N |
CAD
N/A
|
| 365A | Series N/A 365 | Bore (d) N/A 1.6250 in41.275 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22900 lbf102000 N | Static Radial Load Rating (C0) N/A 21500 lbf95800 N |
CAD
N/A
|
| 3877 | Series N/A 3800 | Bore (d) N/A 1.6250 in41.275 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27900 lbf124000 N | Static Radial Load Rating (C0) N/A 33200 lbf148000 N |
CAD
N/A
|
| 3877A | Series N/A 3800 | Bore (d) N/A 1.6250 in41.275 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27900 lbf124000 N | Static Radial Load Rating (C0) N/A 33200 lbf148000 N |
CAD
N/A
|
| 3880 | Series N/A 3800 | Bore (d) N/A 1.6250 in41.275 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27900 lbf124000 N | Static Radial Load Rating (C0) N/A 33200 lbf148000 N |
CAD
N/A
|
| 419 | Series N/A | Bore (d) N/A 1.6250 in41.275 mm | Inner Ring Width (B) N/A 1.145 in29.083 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26000 lbf116000 N | Static Radial Load Rating (C0) N/A 28000 lbf124000 N |
CAD
N/A
|
| 4388 | Series N/A | Bore (d) N/A 1.6250 in41.275 mm | Inner Ring Width (B) N/A 1.5900 in40.386 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 44700 lbf199000 N | Static Radial Load Rating (C0) N/A 45900 lbf204000 N |
CAD
N/A
|
| 439 | Series N/A 435 | Bore (d) N/A 1.6250 in41.275 mm | Inner Ring Width (B) N/A 1.1772 in29.901 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 28500 lbf127000 N | Static Radial Load Rating (C0) N/A 32400 lbf144000 N |
CAD
N/A
|
| 44162 | Series N/A 44000 | Bore (d) N/A 1.6250 in41.275 mm | Inner Ring Width (B) N/A 0.933 in23.698 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22400 lbf99800 N | Static Radial Load Rating (C0) N/A 19900 lbf88600 N |
CAD
N/A
|