CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
626 - 650 of 2490 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A HM807000 N/A 1.7500 in44.45 mm N/A 1.4375 in36.513 mm N/A 45700 lbf203000 N N/A 50200 lbf223000 N N/A
N/A N/A 1.7500 in44.45 mm N/A 1.1142 in28.301 mm N/A 30700 lbf136000 N N/A 29700 lbf132000 N N/A
N/A N/A 1.7500 in44.45 mm N/A 1.125 in28.575 mm N/A 30700 lbf136000 N N/A 29700 lbf132000 N N/A
N/A N/A 1.7500 in44.45 mm N/A 1.1142 in28.301 mm N/A 30700 lbf136000 N N/A 29700 lbf132000 N N/A
N/A N/A 1.7500 in44.45 mm N/A 1.125 in28.575 mm N/A 27700 lbf123000 N N/A 34400 lbf153000 N N/A
N/A L102800 N/A 1.7500 in44.45 mm N/A 0.7188 in18.258 mm N/A 12800 lbf57000 N N/A 17600 lbf78300 N N/A
N/A LL103000 N/A 1.7500 in44.45 mm N/A 0.5 in12.7 mm N/A 8110 lbf36100 N N/A 9790 lbf43600 N N/A
N/A N/A 1.7500 in44.45 mm N/A 0.81245 in20.636 mm N/A N/A N/A
N/A N/A 1.7500 in44.45 mm N/A 1.2188 in30.9575 mm N/A N/A N/A
N/A N/A 1.7500 in44.45 mm N/A 1.2813 in32.545 mm N/A N/A N/A
N/A N/A 1.7500 in44.45 mm N/A 1.2188 in30.9575 mm N/A N/A N/A
N/A N/A 1.7500 in44.45 mm N/A 1.4063 in35.72 mm N/A N/A N/A
N/A 28500 N/A 1.7665 in44.869 mm N/A 1 in25.4 mm N/A 22200 lbf98900 N N/A 29200 lbf130000 N N/A
N/A 25500 N/A 1.771 in44.983 mm N/A 1 in25.4 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A
N/A N/A 1.771 in44.983 mm N/A 0.7545 in19.164 mm N/A 14000 lbf62400 N N/A 15600 lbf69200 N N/A
N/A 3700 N/A 1.771 in44.983 mm N/A 1.193 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A
N/A 25500 N/A 1.7712 in44.988 mm N/A 1 in25.4 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A
N/A 365 N/A 1.7712 in44.988 mm N/A 0.875 in22.225 mm N/A 19300 lbf85900 N N/A 21500 lbf95800 N N/A
N/A 395 N/A 1.7712 in44.988 mm N/A 0.866 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A
N/A N/A 1.7712 in44.988 mm N/A 1.125 in28.575 mm N/A 30700 lbf136000 N N/A 29700 lbf132000 N N/A
N/A N/A 1.7712 in44.988 mm N/A 1.25 in31.75 mm N/A 30300 lbf135000 N N/A 38400 lbf171000 N N/A
N/A 355 N/A 1.7717 in45.001 mm N/A 0.854 in21.692 mm N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A
N/A 355 N/A 1.7717 in45.001 mm N/A 0.854 in21.692 mm N/A 18400 lbf81800 N N/A 20000 lbf88800 N N/A
N/A 355 N/A 1.7717 in45.001 mm N/A 0.854 in21.692 mm N/A 18400 lbf81800 N N/A 20000 lbf88800 N N/A
N/A 365 N/A 1.7717 in45.001 mm N/A 0.875 in22.225 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A
626 - 650 of 2490 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »