CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
701 - 725 of 2490 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A 59000 N/A 1.8750 in47.625 mm N/A 1.4375 in36.513 mm N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A
N/A 615 N/A 1.8750 in47.625 mm N/A 1.625 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A
N/A 66000 N/A 1.8750 in47.625 mm N/A 1.25 in31.75 mm N/A 39700 lbf177000 N N/A 37300 lbf166000 N N/A
N/A 72000 N/A 1.8750 in47.625 mm N/A 1.291 in32.791 mm N/A 34400 lbf153000 N N/A 39400 lbf175000 N N/A
N/A 72000C N/A 1.8750 in47.625 mm N/A 1.291 in32.791 mm N/A 48200 lbf214000 N N/A 46800 lbf208000 N N/A
N/A 72000 N/A 1.8750 in47.625 mm N/A 1.291 in32.791 mm N/A 37100 lbf165000 N N/A 39400 lbf175000 N N/A
N/A 72000C N/A 1.8750 in47.625 mm N/A 1.291 in32.791 mm N/A 48200 lbf214000 N N/A 46800 lbf208000 N N/A
N/A HM804800 N/A 1.8750 in47.625 mm N/A 1.1563 in29.37 mm N/A 33100 lbf147000 N N/A 35400 lbf157000 N N/A
N/A N/A 1.8750 in47.625 mm N/A 1.125 in28.575 mm N/A 27700 lbf123000 N N/A 34400 lbf153000 N N/A
N/A N/A 1.8750 in47.625 mm N/A 1 in25.4 mm N/A 22200 lbf98600 N N/A 26100 lbf116000 N N/A
N/A N/A 1.8750 in47.625 mm N/A 1 in25.4 mm N/A 22200 lbf98600 N N/A 26100 lbf116000 N N/A
N/A 3700 N/A 1.906 in48.412 mm N/A 1.193 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A
N/A HM804800 N/A 1.906 in48.412 mm N/A 1.1563 in29.37 mm N/A 33100 lbf147000 N N/A 35400 lbf157000 N N/A
N/A HM804800 N/A 1.906 in48.412 mm N/A 1.1563 in29.37 mm N/A 33100 lbf147000 N N/A 35400 lbf157000 N N/A
N/A HM804800 N/A 1.906 in48.412 mm N/A 1.1563 in29.37 mm N/A 33100 lbf147000 N N/A 35400 lbf157000 N N/A
N/A 365 N/A 1.9375 in49.213 mm N/A 0.875 in22.225 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A
N/A 3700 N/A 1.9375 in49.213 mm N/A 1.193 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A
N/A N/A 1.9375 in49.213 mm N/A 1.7510 in44.475 mm N/A 47700 lbf212000 N N/A 60100 lbf267000 N N/A
N/A N/A 1.9375 in49.213 mm N/A 1.7510 in44.475 mm N/A 56600 lbf252000 N N/A 60100 lbf267000 N N/A
N/A 535 N/A 1.9375 in49.213 mm N/A 1.455 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A
N/A 5500 N/A 1.9375 in49.213 mm N/A 1.723 in43.764 mm N/A 53200 lbf237000 N N/A 73500 lbf327000 N N/A
N/A N/A 1.9375 in49.213 mm N/A 1.75 in44.45 mm N/A 50300 lbf224000 N N/A 57500 lbf256000 N N/A
N/A N/A 1.9375 in49.213 mm N/A 1.75 in44.45 mm N/A 55300 lbf246000 N N/A 65100 lbf290000 N N/A
N/A HM807000 N/A 1.9375 in49.213 mm N/A 1.4375 in36.513 mm N/A 45700 lbf203000 N N/A 50200 lbf223000 N N/A
N/A 55000 N/A 1.9675 in49.975 mm N/A 1.0594 in26.909 mm N/A 28300 lbf126000 N N/A 26700 lbf119000 N N/A
701 - 725 of 2490 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »