CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
876 - 900 of 2490 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A 475 N/A 2.1654 in55.001 mm N/A 1.142 in29.007 mm N/A 29900 lbf133000 N N/A 41900 lbf186000 N N/A
N/A 555 N/A 2.1654 in55.001 mm N/A 1.444 in36.678 mm N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A
N/A 615 N/A 2.1654 in55.001 mm N/A 1.625 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A
N/A N/A 2.1654 in55.001 mm N/A 1.03125 in26.194 mm N/A N/A N/A
N/A 615 N/A 2.1656 in55.006 mm N/A 1.625 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A
N/A 385 N/A 2.1840 in55.474 mm N/A 0.864 in21.946 mm N/A 20500 lbf91000 N N/A 24100 lbf107000 N N/A
N/A 28600 N/A 2.1875 in55.563 mm N/A 0.9688 in24.608 mm N/A 27700 lbf123000 N N/A 32000 lbf142000 N N/A
N/A 455 N/A 2.1875 in55.563 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A
N/A 5500 N/A 2.1875 in55.563 mm N/A 1.723 in43.764 mm N/A 53200 lbf237000 N N/A 73500 lbf327000 N N/A
N/A 72000 N/A 2.1875 in55.563 mm N/A 1.291 in32.791 mm N/A 37100 lbf165000 N N/A 39400 lbf175000 N N/A
N/A 72000C N/A 2.1875 in55.563 mm N/A 1.291 in32.791 mm N/A 48200 lbf214000 N N/A 46800 lbf208000 N N/A
N/A 72000C N/A 2.1875 in55.563 mm N/A 1.291 in32.791 mm N/A 48200 lbf214000 N N/A 46800 lbf208000 N N/A
N/A HM813800 N/A 2.1875 in55.563 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A
N/A 385 N/A 2.188 in55.575 mm N/A 0.864 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
N/A 66500 N/A 2.195 in55.753 mm N/A 1.25 in31.75 mm N/A 34800 lbf155000 N N/A 39900 lbf178000 N N/A
N/A 28600 N/A 2.2500 in57.15 mm N/A 0.9688 in24.608 mm N/A 27700 lbf123000 N N/A 32000 lbf142000 N N/A
N/A 28600 N/A 2.2500 in57.15 mm N/A 0.9688 in24.608 mm N/A 27700 lbf123000 N N/A 32000 lbf142000 N N/A
N/A 29600 N/A 2.2500 in57.15 mm N/A 1 in25.4 mm N/A 24800 lbf111000 N N/A 37200 lbf166000 N N/A
N/A 33000 N/A 2.2500 in57.15 mm N/A 1.1875 in30.163 mm N/A 31100 lbf138000 N N/A 44300 lbf197000 N N/A
N/A 33000 N/A 2.2500 in57.15 mm N/A 1.1875 in30.163 mm N/A 28800 lbf128000 N N/A 44300 lbf197000 N N/A
N/A 385 N/A 2.2500 in57.15 mm N/A 0.864 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
N/A 385 N/A 2.2500 in57.15 mm N/A 0.864 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
N/A 385 N/A 2.2500 in57.15 mm N/A 0.864 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
N/A 385 N/A 2.2500 in57.15 mm N/A 0.864 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
N/A 385 N/A 2.2500 in57.15 mm N/A 0.864 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
876 - 900 of 2490 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »