CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
926 - 950 of 2490 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A 72000C N/A 2.2500 in57.15 mm N/A 1.291 in32.791 mm N/A 48200 lbf214000 N N/A 46800 lbf208000 N N/A
N/A 78000 N/A 2.2500 in57.15 mm N/A 1.3085 in33.236 mm N/A 45600 lbf203000 N N/A 43400 lbf193000 N N/A
N/A 78000C N/A 2.2500 in57.15 mm N/A 1.3085 in33.236 mm N/A 53200 lbf237000 N N/A 52600 lbf234000 N N/A
N/A HH814500 N/A 2.2500 in57.15 mm N/A 2.25 in57.15 mm N/A 76100 lbf339000 N N/A 95000 lbf423000 N N/A
N/A L507900 N/A 2.2500 in57.15 mm N/A 0.7188 in18.258 mm N/A 14100 lbf62700 N N/A 21500 lbf95600 N N/A
N/A LL408000 N/A 2.2500 in57.15 mm N/A 0.5 in12.7 mm N/A 8120 lbf36100 N N/A 10500 lbf46800 N N/A
N/A 385 N/A 2.265 in57.531 mm N/A 0.864 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
N/A 385 N/A 2.2827 in57.981 mm N/A 0.864 in21.946 mm N/A 22200 lbf98600 N N/A 24100 lbf107000 N N/A
N/A 3900 N/A 2.3125 in58.738 mm N/A 1.183 in30.048 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A
N/A 65000 N/A 2.3125 in58.738 mm N/A 1.75 in44.45 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A
N/A 3900 N/A 2.3437 in59.530 mm N/A 1.183 in30.048 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A
N/A 65000 N/A 2.3575 in59.881 mm N/A 1.75 in44.45 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A
N/A 745 N/A 2.3595 in59.931 mm N/A 1.8375 in46.673 mm N/A 71400 lbf318000 N N/A 93800 lbf417000 N N/A
N/A 66500 N/A 2.3611 in59.972 mm N/A 1.25 in31.75 mm N/A 41200 lbf183000 N N/A 39900 lbf178000 N N/A
N/A 28900 N/A 2.3613 in59.977 mm N/A 1 in25.4 mm N/A 23800 lbf106000 N N/A 33500 lbf149000 N N/A
N/A 66500 N/A 2.3613 in59.977 mm N/A 1.25 in31.75 mm N/A 34800 lbf155000 N N/A 39900 lbf178000 N N/A
N/A 39000 N/A 2.3617 in59.987 mm N/A 0.8661 in21.999 mm N/A 25800 lbf115000 N N/A 27000 lbf120000 N N/A
N/A 3900 N/A 2.3617 in59.987 mm N/A 1.1024 in28.001 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A
N/A 555 N/A 2.3617 in59.987 mm N/A 1.444 in36.678 mm N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A
N/A 6300 N/A 2.3617 in59.987 mm N/A 2.205 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A
N/A N/A 2.3617 in59.987 mm N/A 1.5625 in39.688 mm N/A 61300 lbf273000 N N/A 57500 lbf256000 N N/A
N/A HM813800 N/A 2.3617 in59.987 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A
N/A HM813800 N/A 2.3617 in59.987 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A
N/A HM911200 N/A 2.3617 in59.987 mm N/A 1.2175 in30.925 mm N/A 44400 lbf198000 N N/A 41100 lbf183000 N N/A
N/A 29500 N/A 2.3622 in60.000 mm N/A 1 in25.4 mm N/A 29400 lbf131000 N N/A 36300 lbf161000 N N/A
926 - 950 of 2490 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »