CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1076 - 1100 of 2490 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A 3900 N/A 2.6250 in66.675 mm N/A 1.1505 in29.223 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A
N/A 3900 N/A 2.6250 in66.675 mm N/A 1.183 in30.048 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A
N/A 475 N/A 2.6250 in66.675 mm N/A 1.142 in29.007 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A
N/A 495 N/A 2.6250 in66.675 mm N/A 1.172 in29.769 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A
N/A 5500 N/A 2.6250 in66.675 mm N/A 2.0355 in51.702 mm N/A 53200 lbf237000 N N/A 73500 lbf327000 N N/A
N/A 555 N/A 2.6250 in66.675 mm N/A 1.444 in36.678 mm N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A
N/A 6300 N/A 2.6250 in66.675 mm N/A 2.205 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A
N/A 6300 N/A 2.6250 in66.675 mm N/A 2.205 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A
N/A 6300 N/A 2.6250 in66.675 mm N/A 2.205 in56.007 mm N/A 85600 lbf381000 N N/A 90900 lbf404000 N N/A
N/A 6300 N/A 2.6250 in66.675 mm N/A 2.205 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A
N/A 635 N/A 2.6250 in66.675 mm N/A 1.625 in41.275 mm N/A 62100 lbf276000 N N/A 67000 lbf298000 N N/A
N/A H414200 N/A 2.6250 in66.675 mm N/A 1.625 in41.275 mm N/A 72600 lbf323000 N N/A 75400 lbf335000 N N/A
N/A H715300 N/A 2.6250 in66.675 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A
N/A H715300 N/A 2.6250 in66.675 mm N/A 1.8125 in46.038 mm N/A 56000 lbf249000 N N/A 91000 lbf405000 N N/A
N/A HH814500 N/A 2.6250 in66.675 mm N/A 2.25 in57.15 mm N/A 76100 lbf339000 N N/A 95000 lbf423000 N N/A
N/A N/A 2.6250 in66.675 mm N/A 2.125 in53.975 mm N/A 101000 lbf451000 N N/A 92900 lbf413000 N N/A
N/A N/A 2.6250 in66.675 mm N/A 1.51 in38.354 mm N/A 60000 lbf267000 N N/A 62700 lbf279000 N N/A
N/A N/A 2.6250 in66.675 mm N/A 1.51 in38.354 mm N/A 60000 lbf267000 N N/A 62700 lbf279000 N N/A
N/A N/A 2.6250 in66.675 mm N/A 1.51 in38.354 mm N/A 60000 lbf267000 N N/A 62700 lbf279000 N N/A
N/A HM813800 N/A 2.6250 in66.675 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A
N/A HM813800 N/A 2.6250 in66.675 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A
N/A 395 N/A 2.6250 in66.675 mm N/A 1.2205 in31.001 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A
N/A N/A 2.6250 in66.675 mm N/A 1.625 in41.275 mm N/A 72600 lbf323000 N N/A 75400 lbf335000 N N/A
N/A N/A 2.6250 in66.675 mm N/A 1.51 in38.354 mm N/A 54900 lbf244000 N N/A 62700 lbf279000 N N/A
N/A N/A 2.6250 in66.675 mm N/A 0.6790 in17.247 mm N/A 18600 lbf82900 N N/A 20000 lbf89100 N N/A
1076 - 1100 of 2490 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »