CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 749V | Series N/A 745 | Bore (d) N/A 3.3475 in85.027 mm | Inner Ring Width (B) N/A 1.8375 in46.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84700 lbf377000 N | Static Radial Load Rating (C0) N/A 93800 lbf417000 N |
CAD
N/A
|
| 497 | Series N/A 495 | Bore (d) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 34700 lbf154000 N | Static Radial Load Rating (C0) N/A 48600 lbf216000 N |
CAD
N/A
|
| 497A | Series N/A 495 | Bore (d) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 34700 lbf154000 N | Static Radial Load Rating (C0) N/A 48600 lbf216000 N |
CAD
N/A
|
| 497P | Series N/A 495 | Bore (d) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41200 lbf183000 N | Static Radial Load Rating (C0) N/A 48600 lbf216000 N |
CAD
N/A
|
| 596 | Series N/A 595 | Bore (d) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 48600 lbf216000 N | Static Radial Load Rating (C0) N/A 71600 lbf319000 N |
CAD
N/A
|
| 665 | Series N/A 655 | Bore (d) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 55500 lbf247000 N | Static Radial Load Rating (C0) N/A 75300 lbf335000 N |
CAD
N/A
|
| 665A | Series N/A 655 | Bore (d) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 55500 lbf247000 N | Static Radial Load Rating (C0) N/A 75300 lbf335000 N |
CAD
N/A
|
| 677 | Series N/A 675 | Bore (d) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59500 lbf265000 N | Static Radial Load Rating (C0) N/A 86700 lbf386000 N |
CAD
N/A
|
| 758 | Series N/A 755 | Bore (d) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.9 in48.26 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 73600 lbf327000 N | Static Radial Load Rating (C0) N/A 99200 lbf441000 N |
CAD
N/A
|
| 841 | Series N/A 835 | Bore (d) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 2.219 in56.363 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 109000 lbf485000 N | Static Radial Load Rating (C0) N/A 117000 lbf522000 N |
CAD
N/A
|
| HM120835 | Series N/A HM120800 | Bore (d) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60700 lbf270000 N | Static Radial Load Rating (C0) N/A 96900 lbf431000 N |
CAD
N/A
|
| HM617048 | Series N/A HM617000 | Bore (d) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.6875 in42.863 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 58700 lbf261000 N | Static Radial Load Rating (C0) N/A 89700 lbf399000 N |
CAD
N/A
|
| HM617049 | Series N/A HM617000 | Bore (d) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.6875 in42.863 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 58700 lbf261000 N | Static Radial Load Rating (C0) N/A 89700 lbf399000 N |
CAD
N/A
|
| NA497SW | Series N/A | Bore (d) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.4375 in36.5125 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| 596-S | Series N/A 595 | Bore (d) N/A 3 7/16 in87.313 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 48600 lbf216000 N | Static Radial Load Rating (C0) N/A 71600 lbf319000 N |
CAD
N/A
|
| 869 | Series N/A 855 | Bore (d) N/A 3 7/16 in87.313 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 103000 lbf458000 N | Static Radial Load Rating (C0) N/A 142000 lbf630000 N |
CAD
N/A
|
| HH221432 | Series N/A HH221400 | Bore (d) N/A 3 7/16 in87.313 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 120000 lbf534000 N | Static Radial Load Rating (C0) N/A 156000 lbf692000 N |
CAD
N/A
|
| L217847 | Series N/A L217800 | Bore (d) N/A 3 7/16 in87.313 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20800 lbf92600 N | Static Radial Load Rating (C0) N/A 35200 lbf156000 N |
CAD
N/A
|
| 42346 | Series N/A 42000 | Bore (d) N/A 3.4630 in87.960 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43400 lbf193000 N | Static Radial Load Rating (C0) N/A 54300 lbf241000 N |
CAD
N/A
|
| 42350 | Series N/A 42000 | Bore (d) N/A 3.5000 in88.9 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43400 lbf193000 N | Static Radial Load Rating (C0) N/A 54300 lbf241000 N |
CAD
N/A
|
| 593 | Series N/A 595 | Bore (d) N/A 3.5000 in88.9 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 48600 lbf216000 N | Static Radial Load Rating (C0) N/A 71600 lbf319000 N |
CAD
N/A
|
| 593A | Series N/A 595 | Bore (d) N/A 3.5000 in88.9 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 48600 lbf216000 N | Static Radial Load Rating (C0) N/A 71600 lbf319000 N |
CAD
N/A
|
| 6580 | Series N/A 6500 | Bore (d) N/A 3.5000 in88.9 mm | Inner Ring Width (B) N/A 2.1693 in55.100 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 98800 lbf439000 N | Static Radial Load Rating (C0) N/A 118000 lbf523000 N |
CAD
N/A
|
| 6580V | Series N/A 6500 | Bore (d) N/A 3.5000 in88.9 mm | Inner Ring Width (B) N/A 2.1693 in55.100 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 98800 lbf439000 N | Static Radial Load Rating (C0) N/A 118000 lbf523000 N |
CAD
N/A
|
| 679 | Series N/A 675 | Bore (d) N/A 3.5000 in88.9 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59500 lbf265000 N | Static Radial Load Rating (C0) N/A 86700 lbf386000 N |
CAD
N/A
|