CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| HH221438 | Series N/A HH221400 | Bore (d) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 120000 lbf534000 N | Static Radial Load Rating (C0) N/A 156000 lbf692000 N |
CAD
N/A
|
| L319245 | Series N/A L319200 | Bore (d) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 0.8438 in21.433 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95400 N | Static Radial Load Rating (C0) N/A 37400 lbf166000 N |
CAD
N/A
|
| 42368 | Series N/A 42000 | Bore (d) N/A 3 11/16 in93.663 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43400 lbf193000 N | Static Radial Load Rating (C0) N/A 54300 lbf241000 N |
CAD
N/A
|
| 597 | Series N/A 595 | Bore (d) N/A 3 11/16 in93.663 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 48600 lbf216000 N | Static Radial Load Rating (C0) N/A 71600 lbf319000 N |
CAD
N/A
|
| 71373 | Series N/A 71000 | Bore (d) N/A 3.7381 in94.948 mm | Inner Ring Width (B) N/A 1.9488 in49.500 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 81700 lbf364000 N | Static Radial Load Rating (C0) N/A 122000 lbf543000 N |
CAD
N/A
|
| 42373 | Series N/A 42000 | Bore (d) N/A 3.7392 in94.976 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 36600 lbf163000 N | Static Radial Load Rating (C0) N/A 54300 lbf241000 N |
CAD
N/A
|
| 682 | Series N/A 675 | Bore (d) N/A 3.7392 in94.976 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59500 lbf265000 N | Static Radial Load Rating (C0) N/A 86700 lbf386000 N |
CAD
N/A
|
| 686 | Series N/A 675 | Bore (d) N/A 3.7392 in94.976 mm | Inner Ring Width (B) N/A 1.5940 in40.488 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59500 lbf265000 N | Static Radial Load Rating (C0) N/A 86700 lbf386000 N |
CAD
N/A
|
| 867A | Series N/A 855 | Bore (d) N/A 3.7392 in94.976 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 103000 lbf458000 N | Static Radial Load Rating (C0) N/A 142000 lbf630000 N |
CAD
N/A
|
| 64373 | Series N/A 64000 | Bore (d) N/A 3.7395 in94.983 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 61800 lbf275000 N | Static Radial Load Rating (C0) N/A 94200 lbf419000 N |
CAD
N/A
|
| 862 | Series N/A 855 | Bore (d) N/A 3.7402 in95.001 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 103000 lbf458000 N | Static Radial Load Rating (C0) N/A 142000 lbf630000 N |
CAD
N/A
|
| 42375 | Series N/A 42000 | Bore (d) N/A 3.7500 in95.25 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43400 lbf193000 N | Static Radial Load Rating (C0) N/A 54300 lbf241000 N |
CAD
N/A
|
| 42375A | Series N/A 42000 | Bore (d) N/A 3.7500 in95.25 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 36600 lbf163000 N | Static Radial Load Rating (C0) N/A 54300 lbf241000 N |
CAD
N/A
|
| 42376 | Series N/A 42000 | Bore (d) N/A 3.7500 in95.25 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43400 lbf193000 N | Static Radial Load Rating (C0) N/A 54300 lbf241000 N |
CAD
N/A
|
| 47896 | Series N/A 47800 | Bore (d) N/A 3.7500 in95.25 mm | Inner Ring Width (B) N/A 1.375 in34.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 44300 lbf197000 N | Static Radial Load Rating (C0) N/A 69000 lbf307000 N |
CAD
N/A
|
| 47898 | Series N/A 47800 | Bore (d) N/A 3.7500 in95.25 mm | Inner Ring Width (B) N/A 1.375 in34.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 44300 lbf197000 N | Static Radial Load Rating (C0) N/A 69000 lbf307000 N |
CAD
N/A
|
| 52375 | Series N/A 52000 | Bore (d) N/A 3.7500 in95.25 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50200 lbf223000 N | Static Radial Load Rating (C0) N/A 77000 lbf343000 N |
CAD
N/A
|
| 594 | Series N/A 595 | Bore (d) N/A 3.7500 in95.25 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 48600 lbf216000 N | Static Radial Load Rating (C0) N/A 71600 lbf319000 N |
CAD
N/A
|
| 594A | Series N/A 595 | Bore (d) N/A 3.7500 in95.25 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 48600 lbf216000 N | Static Radial Load Rating (C0) N/A 71600 lbf319000 N |
CAD
N/A
|
| 594AA | Series N/A 595 | Bore (d) N/A 3.7500 in95.25 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 48600 lbf216000 N | Static Radial Load Rating (C0) N/A 71600 lbf319000 N |
CAD
N/A
|
| 594R | Series N/A 595 | Bore (d) N/A 3.7500 in95.25 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 48600 lbf216000 N | Static Radial Load Rating (C0) N/A 71600 lbf319000 N |
CAD
N/A
|
| 594W | Series N/A 595 | Bore (d) N/A 3.7500 in95.25 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 48600 lbf216000 N | Static Radial Load Rating (C0) N/A 71600 lbf319000 N |
CAD
N/A
|
| 683 | Series N/A 675 | Bore (d) N/A 3.7500 in95.25 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59500 lbf265000 N | Static Radial Load Rating (C0) N/A 86700 lbf386000 N |
CAD
N/A
|
| 683XA | Series N/A 675 | Bore (d) N/A 3.7500 in95.25 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59500 lbf265000 N | Static Radial Load Rating (C0) N/A 86700 lbf386000 N |
CAD
N/A
|
| 77375 | Series N/A 77000 | Bore (d) N/A 3.7500 in95.25 mm | Inner Ring Width (B) N/A 1.9 in48.26 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 90500 lbf403000 N | Static Radial Load Rating (C0) N/A 107000 lbf474000 N |
CAD
N/A
|